Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Thermocouple Terminal Blocks Type K, J, E, T, R

XBTK Series

Thermocouple Terminal Blocks Type K, J, E, T, R | XBTK Series

Thermocouple Terminal Blocks Type K, J, E, T, R

THB555.66 XBTKK25

CE
  • Type J, K, T, E, R/S Terminal Blocks
  • 10.4 mm Wide with Dual Wire Thermocouple -Grade Alloys
  • Screw Type Terminal Block DIN Connectors
  • Maintenance-Free Connections
  • Global Acceptance
  • UL Rated and CE Approved
  • Large Surface Area for Marking
Wire Connection - View related products

Description

Thermocouple terminal blocks are offered in Type K, J, T, E and R/S. The terminal block contacts are made with thermocouple-grade calibration alloys. The terminal blocks come in a Gray color but white blank marker strips are available for identification.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
XBTKK25
XBTKK25
THB555.66
Availability: 2 weeks
 
Type K thermocouple terminal block
XBTKJ25
XBTKJ25
THB587.03
Availability: 1 week
 
Type J thermocouple terminal block
  
XBTKE25
THB587.03
Availability: 8 weeks
 
Type E thermocouple terminal block
XBTKT25
XBTKT25
THB555.66
Availability: 1 week
 
Type T thermocouple terminal block
  
XBTKR25
THB587.03
Availability: 1 week
 
Type R/S thermocouple terminal block
Accessories
  
XBACTK4
THB47.96
Availability: 2 weeks
 
Gray 2mm end cover
  
XBMZB10
THB37.64
Availability: 1 week
 
White blank marker strip
  
XBMZB10V/1
THB90.64
Availability: 1 week
 
Pre-printed marking tags, strip numbered 1 to 10, vertical labeling
  
XBMZB10V/11
THB90.64
Availability: 1 week
 
Pre-printed marking tags, strip numbered 11 to 20, vertical labeling
  
XBMZB10V/21
THB90.64
Availability: 1 week
 
Pre-printed marking tags, strip numbered 21 to 30, vertical labeling
XBANS3575P
XBANS3575P
THB736.49
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted
  
XBANS3575U
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 7.5mm x 2m, solid
XBANS3515P
XBANS3515P
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3515U
THB1,240.00
Availability: 1 week
 
DIN rail, 35mm x 15mm x 2m, solid
  
XBANS3575PL
THB1,110.00
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
  
T-BLK-EB
THB50.65
Availability: 1 week
 
1-screw mounted end stop
  
XBAES35C
THB75.54
Availability: 5 weeks
 
1-screw mounted end stop
  
XBAES35T
THB75.00
Availability: 1 week
 
3-screw mounted end stop
  
XBAES35N
THB46.59
Availability: 1 week
 
Snap-on end stop
All prices on this site are shown in Thai Baht.
Ordering Example: (1) XBTKK25 Type K thermocouple terminal block, THB555.66
We noticed you are from the US. Visit your local site for regional offers and live support.