Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Digital Closed Loop Controller For Use With AC or DC Adjustable Speed Drive Systems

OMDC-ASP10 Digital Closed Loop Controller

Digital Closed Loop Motor Controller | OMDC-ASP10 Digital Closed Loop Controller

Digital Closed Loop Motor Controller

TWD31,886 OMDC-ASP10

  • Connects to Speedpot Input of AC and DC Motor Drives
  • Adjustable Min/Max and Accel/Decel Speeds
  • Pulse Input Capacity of 50,000 PPM, 833 Hz
  • Display Programmable for All Engineering Units
  • NEMA 4X Rated Faceplate
  • Universal Power Supply: 85 to 265 Vac
  • Programmable Alarm Output
  • Multiple Operational Modes: Rate, Time, Follower
  • Output is 0-2 to 0-24 VDC
Drives & Motors - View related products

Description

Sample Application: A pump control which displays liters per minute with an alarm to warn operator of low or stopped flow

The OMDC-ASP10 is a compact, economical control that can be used with conventional AC, DC, or Brushless DC adjustable speed drive systems to provide an LED display of set speeds and precise, digital closed loop motor speed control. An on-board microprocessor with non-volatile memory coupled with sophisticated internal software makes the OMDC-ASP10 the ultimate in accuracy and control. Target speeds are displayed directly in RPM, FPM, GPM, process time, or any other engineering unit of measure. Friendly front-panel field programming permits customizing the controller to the exact specifications for each application; maximum and minimum set speed, decimal points or colon, operating mode (master or follower), and the constant which takes into account motor gear ratios.

The OMDC-ASP10 is simple to operate… just set the desired RPM, rate, or time in the large ½" LED display by depressing the "up-down" pushbuttons, one digit at a time or fast sweep. The OMDC-ASP10 settings are exact and repeatable. It will precisely control speed to a remarkable ±½ RPM of set speed, long term. The panel mount unit is easy to install into a standard 18 DIN cutout. All wiring connects directly to a rugged screw type terminal strip through the easy access rear panel.

SPECIFICATIONS
Temperature: -10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50 to 60 Hz
Transducer Signal Input: 0-5 to 0-24 Vdc
On-Board Power Supply: 5 Vdc, 50 mA for external sensors
Cutout: 92 W x 45 mm H (3.62 x 1.77")
Dimensions: 115 W x 58 H x 117 mm D (4.54 x 2.29 x 4.63")
(Specify Model Number)
Part Number/Desc.
Qty
Description
OMDC-ASP10
TWD31,886
Availability: 5 weeks
 
Digital closed loop controller for ac/dc speed control
OMDC-ASP20
Consult Sales  
Availability: 
 
 
Digital closed loop PID controller for ac/dc speed control
OMDC-PU-40E
TWD9,047
Availability: 5 weeks
 
Shaft mounted pick-up sensor, 20 pulses per revolution
OMDC-PU-2E
TWD8,530
Availability: 1 week
 
Shaft mounted pick-up sensor, 1 pulse per revolution
Accessory Products
OMPMDC1-18-180V-56C
TWD26,010
Availability: 4 weeks
 
1 HP DC motor, 180V, TEFC enclosure
WTL-SNB24D4
TWD4,150
Availability: 5 weeks
 
24 Vac/dc 1 tier surface mount stacklight, Red incandescent steady light module
FTB372
TWD29,452
Availability: 1 week
 
1" NPT water turbine, max flow 158 LPM (41.6 GPM), 5 to 24 Vdc NPN open collector output ( hall effect)
All prices on this site are shown in Taiwan Dollars.
Note: Comes complete with operator’s manual.
Ordering Example: (1) OMDC-ASP10 Digital closed loop speed controller, TWD31,886  plus (1) OMDC-PU-2E Pick-up sensor (1 pulse/revolution), TWD8,530, TWD31,886 + 8,530 = TWD40,416
We noticed you are from the US. Visit your local site for regional offers and live support.