Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Rugged Bulb & Capillary Thermostats

AR Series

Bulb Capillary Thermostats | AR Series

Bulb Capillary Thermostats

THB31,640.00 AR-115

  • Bulb and Capillary Design
  • Long-Lasting, Snap-Action Mechanism
  • Double-Pole, Single-Throw Contacts
  • 3 Different Bulb Styles Available
  • Optional Knob Cover and Pilot Light
Temperature and Process Controllers and Power Switching Devices - View related products

Description

These thermostats use sensitive bulbs that can be used in confined locations. Styles 4 and 5 bulbs are designed for inserting in drilled holes in platens and dies or for direct immersion.

Sensors for air and pipeline heating applications (style 9) can be coiled to inside radii as small as 13 mm (½inch).

SPECIFICATIONS
Temperature Range: -20 to 370°C (-4 to 698°F)
Operating Voltage:
    Single-Phase: 120 to 480V
    3-Phase: 120 to 277V
Enclosure: General purpose
Contacts: DPST, open on temperature rise; at positive off position, contacts cannot close
Differential: ±4% of scale
Bulb and Capillary: Copper for units rated at 120°C (248°F) and lower; nickel-plated copper for units between 95°C (203°F) and 290°C (504°F); tin-plated steel for units between 150°C (302°F) and 370°C (698°F)
Weight:
    AR and ARR Series: 1.14 kg (2.5 lb)
    AR-LT and AR-EP Series: 2.27 kg (5 lb)
(Specify Model Number)
Part Number/Desc.
Qty
Description
AR-115
THB31,640.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 7 ft. cap
AR-115A
THB31,030.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 2 ft. cap
AR-115C
THB26,800.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 12 ft. cap
AR-115KC
THB26,800.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb, with optional knob cover.
AR-214
THB25,340.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 4 bulb and 7 ft. cap
AR-215A
THB30,100.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 5 bulb and 2 ft. cap
AR-219
THB25,605.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 9 bulb and 7 ft. cap
AR-514
THB32,096.28
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range 95 to 290 (200 to 550°F), style 4 bulb and 7 ft. cap
AR-519
THB25,340.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range 95 to 290 (200 to 550°F), style 9 bulb and 7 ft. cap
AR-715
THB25,340.00
Availability: 5 weeks
 
Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 5 bulb and 7 ft. cap
AR-719
THB35,340.00
Availability: 10 weeks
 
Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 9 bulb and 7 ft. cap
AR-719P
THB26,295.00
Availability: 11 weeks
 
Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 9 bulb, optional pilot light and 7 ft. cap
AR-2153
THB32,627.35
Availability: 5 weeks
 
Three-phase AR thermostat, temperature range 10 to 120 (59 to 248°F), style 5 bulb and 7 ft. cap
† All prices on this site are shown in Thai Baht.
Note: To order any unit above with optional knob cover, add suffix "KC" to model no. and add $15 to price. To order any unit above with optional pilot light, add suffix "P" to part no. and add $12 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) AR-115KC Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb, with optional knob cover., THB26,800.00
We noticed you are from the US. Visit your local site for regional offers and live support.