Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting

ARTM Series

Tank Heater  | ARTM Series

Tank Heater

THB19,065.00 ARTM-750TL/240V

  • 1" Brass Screw Plug
  • Copper Sheath for Clean Water Applications
  • Integral Bulb and Capillary Thermostat— 3 Temperature Ranges Available
  • U.L. Listed with General Purpose NEMA-1 Rated Enclosure
Immersion Heaters - View related products

Description

ARTM Series screw plug immersion heaters are designed for direct contact heating in clean water applications. Please Note: The integral thermostat functions as a temperature control only. this not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See section P for our full selection of control devices.

SPECIFICATIONS
Wattage: .75 to 3 kW Power: 120 or 240 VAC, 1 phase Sheath: 0.315" (.800 cm) diameter copper Screw Plug: 1" NPT brass Thermostat: bulb and capillary type, 3 temperature ranges available; 60-187°F, 60-240°F, or 0-127°F Watt Density: 64-68 W/in2 Enclosure: General Purpose NEMA-1; optional moisture tight/explosion resistant
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
ARTM-750TL/240V
THB19,065.00
Availability: 6 weeks
 
Temp.Range 0-127F,.75kW.,240Vac
ARTM-1500TL/240V
ARTM-1500TL/240V
THB22,255.00
Availability: 1 week
 
Temp.Range 0°-127° F, 1.5 kW, 240 Vac
  
ARTM-2000E2/120V
THB37,010.00
Availability: 6 weeks
 
Temp.Range 60-187F, 2kW, 120Vac
  
ARTM-2000TL/120V
THB22,975.00
Availability: 6 weeks
 
Temp.Range 0-127F, 2kW, 120 Vac
  
ARTM-3000TH/240V
THB23,610.00
Availability: 6 weeks
 
Temp.Range 60°-240° F, 3 kW, 240 Vac
† All prices on this site are shown in Thai Baht.
Note: For More details click on Download at the bottom of this page under Related Links

Option Descriptions:


(1) Wattage select from:
750 for .75 kW
1000 for 1.0 kW
1250 for 1.25 kW
1500 for 1.5 kW
2000 for 2.0 kW
2500 for 2.5 kW
3000 for 3.0 kW

(2) Enclosure select from:
Nothing(leave field blank) for General Purpose Terminal Enclosure (Standard)
E2 for Moisture Tight/Explosion Resistant Enclosure

(3) Temperature Range select from:
Nothing(leave field blank) for 60°-187°F
TH for 60°-240°F
TL for 0°-127°F

(4) Voltage select from:
120V for 120 Vac
240V for 240 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.