Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Tubular Heaters with Flat Cross-Sections

ATS and ATU Series

Tubular Heaters | ATS and ATU Series

Tubular Heaters

See All Models Below

  • INCOLOY Sheath
  • 575 - 1350 Watts
  • 120 and 240 Volt
  • 26 - 38 W/In2
  • 1600°F (870°C) Maximum Sheath Temperature
  • Straight Elements (type ATS)
  • U-Shape Elements (type ATU)
Tubular Heaters - View related products

Description

FEATURES
Flat-Pressed after triangulation to increase contact surface, improve heat conductivity.
Series Wiring: Two or more elements of equal wattage may be connected in series on line voltages up to 480 volts. For application details see Tubular Heater Overview section.
(Specify Model Number)
Part Number/Desc.
Qty
Description
ATU-1057/240V
Consult Sales  
Availability: 
 
 
Incoloy Sheath, 240Vac, 575 Watts, U-Shape
ATU-1267/240V
Consult Sales  
Availability: 
 
 
Tubular Heater, 240 Vac, 675 Watts, 3/8" diameter
ATS-2610/120V
Consult Sales  
Availability: 
 
 
Tubular Heater,3/8" diameter, 600 Watts, 120 VAC

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Element Shape select from:
ATS- for Straight
ATU- for U Shaped

(2) Sheath A Dimension select from:
10 for 10 1/2 inches 27 cm
12 for 12 7/8 inches 33 cm
13 for 13 inches 33 cm
16 for 16 1/2 inches 42 cm
21 for 21 1/8 inches 54 cm
26 for 26 1/8 inches 66 cm
33 for 33 1/2 inches 85 cm
43 for 42 7/8 inches 110 cm

(3) Wattage select from:
57 for 575 Watts
67 for 675 Watts
60 for 600 Watts
90 for 900 Watts
10 for 1000 Watts
12 for 1200 Watts
13 for 1350 Watts

(4) Voltage select from:
/120V for 120 Vac
/240V for 240 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.