Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Over-the-Side Immersion Heaters for Deep Tank Heating

BLCS Series

Over-the-Side Immersion Heaters for Deep Tank Heating | BLCS Series

Over-the-Side Immersion Heaters for Deep Tank Heating

See All Models Below

  • 7.5 to 24 kW
  • 240 & 40V, 1 or 3 Phase Models Available
Immersion Heaters - View related products

Description

APPLICATIONS
  • Underground Tanks
  • Railroad Tank Cars
  • Oil
  • Asphalt
  • High Viscosity Fluids

FEATURES
  • Integral Thermostat: 50-250°F, inside weather resistant steel terminal box.
  • 4 to 12 Circular Blades (on BLCK-MH Series)permit entry into tanks with 16½" diameter opening. Split riser adapts to mahole covers.
  • 4 to 12 Circular Blades (on BLCS Series) require manhole access that accepts 34" blade length. One-piece riser.
  • 1¼ inch steel pipe riser
  • 12 ft. standard length
(Specify Model Number)
Part Number/Desc.
Qty
Description
BLCS-1030/240/3P
Consult Sales  
Availability: 
 
 
Over the side Immersion Heating
BLCK-MH1236/240/3P
Consult Sales  
Availability: 
 
 
Over the side Immersion Heating
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.