Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Benchtop Oscilloscope

BOS Series

Oscilloscope | BOS Series

Oscilloscope

See All Models Below

CE
  • 20 to 60 MHz Dual Trace, ALT Trigger
  • Vertical Sensitivity: 1 mV/DIV
  • Horizontal Resolution: 10 nS
  • Hold-Off, X-Y Operation, Z-Mod, Y-Output
  • 23 Calibrated Ranges, Main Time Base
Process Measurement and Control Instruments - View related products

Description

The BOS Series comprises dual-channel oscilloscopes with frequency bandwidths of 40 to 100 MHz at -3 dB, a maximum sweep of 10 ns, a maximum sensitivity of 1 mV/DIV, and 150 mm rectangular CRT with internal graticule.
These oscilloscopes are rugged, easy to operate, and highly reliable. They are ideal for research, production, and electronics applications. The BOS converts a high-input differential voltage (≤1300 Vp) into a low voltage (≤6.5V).
Optional accessories include differential voltage probes, which provide a safe means of measuring a floating potential.

Models BOS-200 BOS-205 BOS-350 BOS-355 BOS-605
Cathode Ray Tube 6" diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 2 kV acceleration voltage 6" diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 12 kV accel voltage
Vertical Deflection
Bandwidth DC to 20 MHz (-3 dB) DC to 40 MHz (-3 dB) DC to 60 MHz (-3 dB)
Sensitivity 1 mV/DIV to 1 V/DIV (5 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV 1 mV/DIV to 1 V/DIV (10 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV 1 mV/DIV to 1 V/DIV (15 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV
Attenuator 1-2-5 sequence, 10 step with variable control
Input Impedance 1 MΩ ±2%, 25 pF ± 10%
Max Input Voltage 400 V (DC + AC peak)
Rise Time About 17.5 ns About 8.8 ns About 5.8 ns
Overshoot Less than 5%
Operation Mode CH 1, CH2, DUAL (ALT, CHOP)
Algebraic Addition CH 1 + CH 2, CH 1 - CH 2
Inverter CH 2 Only
Horizontal Deflection
X-Y Mode Switch slectable using X-Y switch; CH 1: X axis, CH 2: Y axis
Accuracy X Axis: ±6%, Y Axis: ±3%
Bandwidth DC to 1 MHz (-3 dB)
X-Y Phase Difference Approx. 3 degrees at 50 kHz
Sweep System
Sweep Display Mode Main, Mix Main, Mix, Delay Main, Mix Main, Mix, Delay Main, Mix, Delay
Hold-Off Time 5:1 continuously variable
Main Sweep
Sweep Speed 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps
Accuracy ±3%
Variable Time Control 5:1, uncalibrated, continuously variable between steps
Sweep Magnification 10x, ±10%, extended sweep speed up to 10 ns/DIV
Delay Sweep
Sweep Speed 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps
Accuracy ±3% ±3%
Sweep Magnification 10x, ±10%, extended sweep speed up to 10 ns/DIV 10x, ± 10%, extended sweep speed up to 10 ns/DIV
Delay Timeposition Variable control to locate desirable waveform for extending Variable control to locate desirable waveform for extending
Triggering
Trigger Coupling AUTO, NORM TV-V, TV-H AUTO, NORM TV-V, TV-H
Trigger Source CH 1, CH 2, ALT, LINE, EXT CH 1, CH 2, ALT, LINE, EXT
Slope ± ±
Trigger Sensitivity
Coupling TV-V, TV-H, Auto, Nom
Bandwidth DC to 1 kHz, 1 kHz to 100 kHz , 100 Hz to 20 MHz, 100 Hz to 20 MHz
Interior 1.0 DIV, 1.5 DIV, 1.0 DIV, 0.5 Vp-p
Exterior 0.5 Vp-p
Dimensions 324 W x 398 D x 132 mm H (12.75 x 15.67 x 5.20")
Net Weight Approx. 7.6 kg (16.75 lb)
Rated Range of Use 10 to 35°C (50 to 95°F), 10 to 80% RH
Component Test
Test Voltage Max 6 Vrms (open circuit) Max 6 Vrms (open circuit)
Test Current Max 11 mA (shorted) Max 11 mA (shorted)
Test Frequency Line frequency Line frequency
Components Capacitor, inductor, diode, transistor, zener, etc. Capacitor, inductor, diode, transistor, zener, etc.
CH 2 Output
Output level 100 mV (no load), 50 mV/DIV (with 50 Ω load)
Bandwidth 20 Hz to 20 MHz 20 Hz to 40 MHz 20 Hz to 60 MHz
Graticule Illumination Adjustable
Calibrator Square wave about 1 kHz, 2 V p-p ±3%Square wave about 1 kHz, 2V p-p ±3%
Z-Modulation Positive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensityPositive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensity
Trace Rotation Adjustable on front panel Adjustable on front panel
Power Source 110 to 130V (800 mA fuse), 200 to 260V (600 mA fuse) 50/60 Hz selectable
Power Consumption Approx. 38 W
Limits of Operation 0 to 50°C (32 to 122°F), 10 to 80% RH
Storage Environment -30 to 70°C (-22 to 158°F), 10 to 90% RH
(Specify Model Number)
Part Number/Desc.
Qty
Description
BOS-200
Consult Sales  
Availability: 
 
 
20 MHz analog oscilloscope
BOS-205
THB68,045.00
Availability: 1 week
 
20 MHz with delay sweep
BOS-350
Consult Sales  
Availability: 
 
 
40 MHz analog oscilloscope
BOS-355
THB71,003.42
Availability: 1 week
 
40 MHz with delay sweep
BOS-605
Consult Sales  
Availability: 
 
 
60 MHz with delay sweep
Accessories
BOSP-260
Consult Sales  
Availability: 
 
 
Oscilloscope probe for 60 MHz bandwidth x1, x10
BOSP-9100
Consult Sales  
Availability: 
 
 
Oscilloscope probe for 100 MHz bandwidth x1, x10
† All prices on this site are shown in Thai Baht.
Note: Comes with power cord, 110V fuse, 220V fuse, plastic screwdriver, 2 probes.
We noticed you are from the US. Visit your local site for regional offers and live support.