Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Industrial Control Transformers - Stepdown Voltage Converters

Power Transformers

Control Transformers, power transformers, voltage transformers, Stepdown Voltage Converters | Power Transformers

See All Models Below

  • Single Phase Transformers
  • VA Load for 50-500
  • Input Voltages 240/480 to 120 Vac
  • Input Voltages 208/230/450 to 24/115 Vac
  • Models with Integral Fuse Blocks
Power Products - View related products

Description

Transformers provide stepped down voltages to machine tool control devices enabling control circuits to be isolated from all power and lighting circuits. This allows the use of grounded or ungrounded circuits that are independent of the power or lighting grounds; greater safety is afforded the operator. The control transformer line is particularly adaptable on applications where compact construction is demanded.

Single-Phase Transformers
How to Select Single-Phase Units
  1. Determine the primary (source) voltage (the voltage presently available).
  2. Determine the secondary (load) voltage (the voltage needed at the load).
  3. Determine the load VA: Multiply load Volts x load Amps to get the VA rating. Select a transformer rating equal to or greater than the load VA.



  4. MODEL NO. VADIMENSIONS: MM (INCHES)WEIGHT KG (LBS)WIRING DIAGRAM
    HEIGHT WIDTH DEPTH
    C0050E2A 50 65 (2.56) 76 (3) 76 (3) 1.2 (2.6) 1
    C0075E2A 75 65 (2.56) 76 (3) 89 (3.5) 1.6 (3.5) 1
    C0100E2A 100 73 (2.875) 86 (3.375) 86 (3.375) 1.9 (4.2) 1
    C0150E2A 150 81 (3.187) 95 (3.75) 102 (4) 3 ( 6.7) 1
    C0200E2A 200 97 (3.812) 114 (4.5) 102 (4) 3.9 (8.5) 1
    C0250E2A 250 97 (3.812) 114 (4.5) 111 (4.375) 10 (4.5) 1
    C0300E2A 300 97 (3.812) 114 (4.5) 121 (4.75) 5.1 (11.3) 1
    C0500E2A 500 121 (4.75) 133 (5.25) 140 (5.5) 8.7 (19.2) 1
    C0050E2AFB 50 100 (3.937) 76 (3) 76 (3) 1.3 (2.8) 1
    C0075E2AFB 75 100 (3.937) 76 (3) 89 (3.5) 1.7 (3.7) 1
    C0100E2AFB 100 108 (4.25) 86 (3.375) 86 (3.375) 2.0 (4.4) 1
    C0150E2AFB 150 116 (4.562) 95 (3.75) 102 (4) 3.1 (6.9) 1
    C0200E2AFB 200 132 (5.187) 114 (4.5) 102 (4) 3.9 (8.7) 1
    C0250E2AFB 250 132 (5.187) 114 (4.5) 111 (4.375) 4.6 (10.2) 1
    C0300E2AFB 300 132 (5.187) 114 (4.5) 121 (4.75) 5.2 (11.5) 1
    C0350E2AFB 350 132 (5.187) 114 (4.5) 133 (5.25) 6.3 (13.8) 1
    C0500E2AFB 500 156 (6.125) 133 (5.25) 140 (5.5) 8.8 (19.4) 1
    C0050E5E 50 65 (2.56) 76 (3) 83 (3.25) 1.5 (3.4) 2
    C0100E5E 100 81 (3.187) 95 (3.75) 143 (5.625) 2.7 (5.9) 2
    C0150E5E 150 81 (3.187) 95 (3.75) 111 (4.375) 3.6 (7.9) 2
(Specify Model Number)
Part Number/Desc.
Qty
Description
INDUSTRIAL CONTROL TRANSFORMERS CPT
C0050E2A
Consult Sales  
Availability: 
 
 
50 VA, 240/480 to 120 VAC
C0075E2A
THB5,016.20
Availability: 1 week
 
75 VA, 240/480 to 120 VAC
C0100E2A
THB5,430.33
Availability: 1 week
 
100 VA, 240/480 to 120 VAC
C0150E2A
THB5,725.00
Availability: 8 weeks
 
150 VA, 240/480 to 120 VAC
C0200E2A
Consult Sales  
Availability: 
 
 
200 VA, 240/480 to 120 VAC
C0250E2A
Consult Sales  
Availability: 
 
 
250 VA, 240/480 to 120 VAC
C0300E2A
Consult Sales  
Availability: 
 
 
300 VA, 240/480 to 120 VAC
C0500E2A
Consult Sales  
Availability: 
 
 
500 VA, 240/480 to 120 VAC
C0050E5E
Consult Sales  
Availability: 
 
 
50 VA, 208/230/460 to 24/115 VAC
C0100E5E
Consult Sales  
Availability: 
 
 
100 VA, 208/230/460 to 24/115 VAC
C0150E5E
THB8,175.00
Availability: 8 weeks
 
150 VA, 208/230/460 to 24/115 VAC
TRANSFORMERS WITH PRIMARY FUSE BLOCK - USES 10 X 38 MM FUSES (13/32 X 1.5")
C0050E2AFB
Consult Sales  
Availability: 
 
 
50 VA, 240/480 to 120 VAC
C0075E2AFB
THB5,725.00
Availability: 1 week
 
75 VA, 240/480 to 120 VAC
C0100E2AFB
THB6,245.00
Availability: 1 week
 
100 VA, 240/480 to 120 VAC
C0150E2AFB
Consult Sales  
Availability: 
 
 
150 VA, 240/480 to 120 VAC
C0200E2AFB
THB8,325.00
Availability: 1 week
 
200 VA, 240/480 to 120 VAC
C0250E2AFB
Consult Sales  
Availability: 
 
 
250 VA, 240/480 to 120 VAC
C0300E2AFB
Consult Sales  
Availability: 
 
 
300 VA, 240/480 to 120 VAC
C0350E2AFB
Consult Sales  
Availability: 
 
 
350 VA, 240/480 to 120 VAC
C0500E2AFB
Consult Sales  
Availability: 
 
 
500 VA, 240/480 to 120 VAC
† All prices on this site are shown in Thai Baht.
Note: Comes with instruction sheet.
We noticed you are from the US. Visit your local site for regional offers and live support.