Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Temperature Cement

CC Series

High Temperature Cement, Models CC HIGH TEMP, CC BINDER, CC FILLER | CC Series

See All Models Below

  • THERMCOAT CO (copper oxide cement)
  • THERMCOAT COL (liquid for copper oxide cement)
  • THERMCOAT SL (heat-curing silicone lacquer)
  • CC HIGH TEMP CEMENT (high temperature cement binder and filler)
  • Assorted Fine-Gage Ceramic Insulators
  • Assorted Fine-Gage Tubing
  • Brushes, Corkscrew, and Assorted Sleeving

Description

OMEGA’s THERMCOAT KIT is used for cementing fine-gage thermocouples in place on metal, plastic and ceramic surfaces and for assembling and installing thermopiles, temperature probes and thermocouple bolometers.

THERMCOAT CO and THERMCOAT COL
This is a fast-setting two-part copper oxide cement which should be worked at temperatures between 60 and 80°F. Work with very small quantities. Once cement has set, it cannot be reworked. Cements mixed too thinly, resulting from an excess of liquid COL, may cause spurious voltaic emfs to be generated in fine-gage thermocouples. Before applying cement, thoroughly clean surface and thermocouples and remove all contamination. Shelf life in excess of 2 1/2 years.
THERMCOAT SL
is a heat-curing silicone lacquer used for insulating thermocouples and lead wires. It is useful from -230 to 450°F.
Color..................................................................... Dark Brown
Nonvolatile Content, percent after 3 hrs.
at 135°C (275°F)...................................................49.0
Specific Gravity at 25°C (77°F).............................1.01
Viscosity at 25°C (77°F) (centipoises).................. 110
Flash Point, open cup........................................... 32°C (90°F)
Solvent..................................................................Xylene
Drying Time, hrs at 200°C (392°F)....................... 2.5
After Curing 6 hrs at 200°C (382°F)
Dielectric Strength, 2" electrodes, volts/mil...........2000
Dissipation Factor at 25°C (77°F), 100 Hz............0.010
100 kHz..........0.007
Surface Resistivity, ohms..................................... 1 x 1014
Volume Resistivity, ohm-cm................................. 2 x 1014
Weight Loss, of solvent-free varnish
after 3 hrs/250°C (482°F)..................................... 6.4%
Thermal Conductivity, cal/sec (cm)°C...................0.35 x 10–3
Moisture Vapor Transmission, g/m2 /day...............4.6
Heat Endurance at 250°C (482°F)
Flex Life, hours...................................................690
Craze Life, hours................................................1960
Thermal Life (curved electrode method)
hours at 300°C (572°F)...................................... 350
hours at 275°C (527°F)...................................... 1500
hours at 250°C (482°F)...................................... 4000

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
CC HIGH TEMP
CC HIGH TEMP
THB1,340.95
Availability: 1 week
 
Cement Kit with 2.25 oz. Powder Filler and .75 oz. Liquid Binder
CC BINDER
CC BINDER
THB2,849.53
Availability: 1 week
 
8 oz. Container of Liquid Binder
CC FILLER
CC FILLER
THB2,809.32
Availability: 1 week
 
8 oz. Container of Powder Filler
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Replacement Cement and Lacquer select from:
THERMCOAT CO- for Copper oxide cement
THERMCOAT COL- for Liquid for copper oxide cement
THERMCOAT SL- for Heat-curing silicone lacquer

(2) Replacement Size select from:
V for Vial size is .5 oz.
1 for 1 oz
2 for 2 oz
4 for 4 oz
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.