Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Multifunction, Medium Speed Boards forIBM Compatibles

CIO-DAS08, CIO-DAS08 PGH/PGL

Multifunction, Medium Speed Boards forIBM Compatibles | CIO-DAS08, CIO-DAS08 PGH/PGL

Multifunction, Medium Speed Boards forIBM Compatibles

See All Models Below

CE
  • 8 Channels of Analog Input
  • Software Programmable Ranges (CIO-DAS08- PGH/PGL Only)
  • Software Programmable Ranges (CIO-DAS08- PGH/PGL Only)

Description

The CIO-DAS08, CIO-DAS08-PGH and CIO-DAS08-PGL low-cost multi-function boards for the IBM PC and compatibles feature eight analog input channels, seven digital I/O lines, and three counters. The CIO-DAS08 provides an additional 24 digital I/O lines through an auxiliary connector, for a total of 31 digital I/O lines. The Cio-DAS08 supports dip switch-selectable analog ranges, while the analog input ranges of the CIO-DAS08- PGH and CIO-DAS08-PGL are selectable through software.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CIO-DAS08
Consult Sales  
Availability: 
 
 
Multifunction Board
  
CIO-DAS08-PGH
Consult Sales  
Availability: 
 
 
Multifunction Board with gains of 0.5, 1, 10, 100, 500, 1000
  
CIO-DAS08-PGL
Consult Sales  
Availability: 
 
 
Multifunction Board with gains of 0.5, 1, 2, 4, 8
  
CIO-TERMINAL
Consult Sales  
Availability: 
 
 
16" x 4" screw terminal board with prototype area, requires any C37FF cable
CIO-MINI37
CIO-MINI37
THB7,640.00
Availability: 1 week
 
4" x 4" screw terminal board, requires any C37FF cable
C37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
2 foot cable with female connectors
C37FFS-5
C37FFS-5
THB3,470.67
Availability: 1 week
 
5-foot shielded cable, 37–pin with female connectors
  
C37FFS-10
Consult Sales  
Availability: 
 
 
10-foot shielded cable, 37-pin with female connectors
  
BP37
Consult Sales  
Availability: 
 
 
Cable assembly. Brings out rear 37-pin digital IO connector on CIO-DAS08 to back of PC. Requires any C37FF cable and CIO-MINI37
SSR-RACK24
SSR-RACK24
Consult Sales  
Availability: 
 
 
24 channel solid state relay rack. Requires AC or DC modules.
† All prices on this site are shown in Thai Baht.
Note: Each CIO-DAS08 board includes a complete operator’s manual and Instacal software.
We noticed you are from the US. Visit your local site for regional offers and live support.