Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Dry Block Calibrators

CL-770A, 780A, 790A Series

Dry Block Calibrators | CL-770A, 780A, 790A Series

Dry Block Calibrators

THB172,040.00 CL-780A

CE
  • CE Marked
  • Housed in a Rugged Metal Case for Field Use
  • RS232 Computer Interface for Data and Program Transfer or Real Time Control
  • High Accuracy and Stability for Certifying Temperature Sensors and Hydraulic Thermostats
  • Fast Setting Time for Rapid Testing
  • Large Interchangeable Insert Format for Flexibility of Use
  • Fast Heat-Up and Cool-Down Times
  • Improved Uniformity and Control Stability of the Temperature Zone
  • Display Resolution: 0.01
  • NIST-Traceable Calibration Certificate
Precision Calibration Equipment and Ice Point References - View related products

Description

Models are shipped ready for use right out of the box AC power cord, insert removal tool, NIST-traceable calibration and RS232 interface. The CL-700A Series range is covered by an industry leading 3-year parts and labor warranty. The CL-700A Series models use the same inserts as previous models, so you can easily upgrade without the need to replace any custom inserts you may already have. For those who want to run a unit from a PC we offer Calsoft software which is free for download from our website.

SPECIFICATIONS

CL-770A
Minimum Temperature: 45ºC (113ºF) below ambient
Maximum Temperature: 140ºC (284ºF)
Temperature Accuracy: ±0.3ºC (32.5ºF)
Temperature Uniformity (Radial): ±0.2ºC (32.3ºF)
Temperature Stability (After 10 Min): ±0.05ºC (32.09ºF)
Display Resolution: 0.01ºC or 0.1ºF
Setpoint Resolution: 0.1ºC or 0.1ºF
Heating Rate, 20 to 100ºC (68 to 212ºF): 5 min
Cooling Rate, 100 to 0ºC (212 to 32ºF): 9 min
Large Well Inserts: 38 x 114.3 mm (1.5 x 4.5")
Dimensions: 267 H x 206 W x 290 D mm (10.7 x 8.1 x 11.4")
Weight: 12.7 kg (28 lb)
RS232 Interface: Included

CL-780A
Minimum Temperature: 20ºC (68ºF) above ambient
Maximum Temperature: 425ºC (797ºF)
Temperature Accuracy: ±0.3ºC (32.5ºF)
Temperature Uniformity (Radial): ±0.2ºC (32.3ºF)
Temperature Stability (After 10 Min): 200ºC (392ºF): ±0.03ºC 425ºC (797ºF): ±0.05ºC
Display Resolution: 0.01ºC or 0.1ºF
Setpoint Resolution: 0.1ºC or 0.1ºF
Heating Rate, 20 to 400ºC: 12 min
Cooling Rate, 400 to 100ºC: 21 min
Large Well Inserts: 38 x 114.3 mm (1.5 x 4.5")
Dimensions: 269 H x 170 W x 254 D mm (10.6 x 6.7 x 10.0")
Weight: 6.3 kg (14 lb)
RS232 Interface: Included

CL-790A
Minimum Temperature: 25ºC (77ºF) above ambient
Maximum Temperature: 650ºC (1202ºF)
Temperature Accuracy: ±0.4ºC (32.7ºF)
Temperature Uniformity (Radial): ±1.0ºC (33.8ºF)
Temperature Stability (After 10 Min): ±0.09ºC (32.2ºF)
Display Resolution: 0.01ºC or 0.1ºF
Setpoint Resolution: 0.1ºC or 0.1ºF
Heating Rate, 20 to 600ºC: 34 min
Cooling Rate, 600 to 100ºC: 33 min
Large Well Inserts: 38 x 152 mm (1.5 x 6.0")
Dimensions: 277 H x 170 W x 300 D mm (10.9 x 6.7 x 11.8")
Weight: 10.8 kg (24 lb)
RS232 Interface: Included
(Specify Model Number)
Part Number/Desc.
Qty
Description
Temperature Calibrators
CL-770A
Consult Sales  
Availability: 
 
 
Block calibrator 120 V, 900 W, 50/60 Hz
CL-770A-230
Consult Sales  
Availability: 
 
 
Block calibrator 240 V, 900 W, 50/60 Hz
CL-780A
Consult Sales  
Availability: 
 
 
Block calibrator 120 V, 900 W, 50/60 Hz
CL-780A-230
Consult Sales  
Availability: 
 
 
Block calibrator 240 V, 900 W, 50/60 Hz
CL-790A
THB300,900.00
Availability: 9 weeks
 
Block calibrator 120 V, 1100 W, 50/60 Hz
CL-790A-230
THB402,118.64
Availability: 1 week
 
Block calibrator 240 V, 1100 W, 50/60 Hz
Inserts
CL701A
THB44,490.00
Availability: 1 week
 
Insert, 5 x 1/4"
CL702A
THB51,216.76
Availability: 1 week
 
Insert, 5 x 3/8", 5/16", 1/4", 3/16", 1/8"
CL703A
THB28,755.00
Availability: 15 weeks
 
Insert, 2 x 1/4", 2 x 3/8"
CL704A
THB28,755.00
Availability: 15 weeks
 
Insert, 2 x 1/4", 2 x 1/2"
CL705A
Consult Sales  
Availability: 
 
 
Insert, 1 x 1/4", 9/16"
CL706A
THB28,755.00
Availability: 15 weeks
 
Insert undrilled
CL707A
THB28,920.00
Availability: 15 weeks
 
Insert, 1 x 1/4", 5/8"
CL708A
Consult Sales  
Availability: 
 
 
Insert, 1 x 1/4", 11/16"
CL709A
Consult Sales  
Availability: 
 
 
Insert, 1 x 1/4", 3/4"
Accessories
CL780-CASE
THB18,175.00
Availability: 15 weeks
 
Soft carrying case for model CL-780A
CL7A-CASE
THB19,570.00
Availability: 15 weeks
 
Soft carrying case for models CL-770A and CL-790A
† All prices on this site are shown in Thai Baht.
Note: Comes with complete operator’s manual, power cord, insert extractor tool, NIST-traceable calibration and RS232C interface.
We noticed you are from the US. Visit your local site for regional offers and live support.