Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

1/8 DIN Economical Thermocouple Meter - Discontinued

DP24-T

Economical Thermocouple Meter | DP24-T

Economical Thermocouple Meter

See All Models Below

  • Extended 5-Year Warranty at No Extra Charge
  • Very Simple to Use
  • Single Button °C/°F Selection
  • Min or Max Recall
  • Display Hold and Blanking
  • UL Listed
Temperature & Process Meters, Timers and Counters - View related products

Description

DP24-T models have been discontinued. Discounts up to 50% have been applied to all remaining inventory in the Place Order Table. As a possible substitute, please check out the DP20 Series Panel Meter for details.

The DP24-T is an accurate, reliable, economical digital panel meter for use with thermocouples J, K, T, E, R, S, N, or J DIN. Simple front panel programming allows selection of MAX or MIN (peak or valley) temperatures. Connections for thermocouple input, power or external display hold switch are made with plug-in screw terminal connectors. The DP24-T features a compact panel depth of only 104 mm (4.10"), allowing for mounting in areas with limited panel depth. After scaling, the front keypad can be locked out to avoid unauthorized changes, and an optional button cover for the lower front bezel can be snapped into place. Omega also offers this model in a single channel MDS24 or ten channel MDSS24 series benchtop configuration. For process measurement, refer to the Related Links below for the DP24-E series.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
DP24-T
DP24-T
Consult Sales  
Availability: 
 
 
Temperature meter with red LED display and 115 Vac power
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.