Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Programmable Process Scanners, 1/8 DIN. 4-and 7- Channel Input

DPS3100

Programmable Process Scanners, 1/8 DIN. 4-and 7- Channel Input | DPS3100

See All Models Below

  • 2 Year Warranty
  • Process Voltage, Current or Thermocouple Input
  • Auto/Manual Scanning
  • Rate, Min/Max and Channel Differentials
  • 4-Digit Display Plus 3 Alphanumeric
  • Separate Limit Relay and Independent Scaling for Each Channel
  • Built-in Buzzer to Sound Alarm

Description

The DPS3000 Series Scanners monitor up to seven individual inputs. Each channel on the DPS3204 and DPS3207 can be programmed to accept different types of inputs, while the DPS3104 and DPS3107 are limited to one input type on all channels. Temperature is displayed in °C or °F, while voltage and current signals can be scaled. All models can be set up to display in any one of six operating modes: automatically scan and display each channel; show elapsed time; display the channel with highest or lowest reading; scan each channel’s deviation from a preset setpoint; show differential between a ‘master’ channel and other inputs.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

For complete product specifications see the Related Links section at the bottom of this page.


Panel Punches are available for this product here.
(Specify Model Number)
Part Number/Desc.
Qty
Description
DPS3104-C-5
Consult Sales  
Availability: 
 
 
4-channel scanner, process input (4 to 20 mA), with 4 mechanical relays
DPS3207-P
Consult Sales  
Availability: 
 
 
7-channel scanner with 0 to 100 mV, 0 to 10 Vdc and 4 to 20 mA input
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Dedicated and Programmable Input 4 and 7 Channel Scanners select from:
DPS3104 for 4-channel scanner (same input type on all 4 channels)
DPS3107 for 7-channel scanner (same input type on all 7 channels)
DPS3204 for 4-channel scanner (input channels are independently programmable)
DPS3207 for 7-channel scanner (input channels are independently programmable)

(2) Input Types select from:
R for Type R thermocouple-for DPS 3104 and 3107/Type R thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
S for Type S thermocouple for DPS3104 and 3107/Type S thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
B for Type B thermocouple for DPS3104 and 3107/Type B thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
TC for Type J/K/T/E thermocouples for DPS3104 and 3107/Type J/K/T/E thermocouples with 4-20 mA and 0-10 Vdc DPS3204 and 3207
RTD for RTD (385 & 392 curve) for DPS3104 and 3107/RTD (385 & 392 curve) 4-20 mA and 0-10 Vdc DPS3204 and 3207
TH for 400 series thermistor for DPS3104 and 3107/400 series thermistor with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
MV for 0-100 mV for DPS3104 and 3107 only
V for 0-10 Vdc for DPS3104 and 3107 only
C for 4-20 mA for DPS3104 and 3107 only
P for 0-100 mV/0-10 Vdc/4-20 mA for DPS3204 and 3207 only

(3) Power and Output Options select from:
Nothing(leave field blank) for Standard Unit
-1 for 240 Vac power
-2 for 9 to 15 Vdc power
-3 for 7 relays (DPS3107 and 3207)
-4 for 7 dc drivers (DPS3107 and 3207)
-5 for 4 relays (DPS3104 and 3204)
-6 for 4 dc drivers (DPS3104 and 3204)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.