Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Digital Refractometers  - Discontinued

DRFH Series

Digital Refractometers | DRFH Series

Digital Refractometers

See All Models Below

  • Powers Off after 3 Minutes of Non-Use
  • °C/°F Conversion
  • Low-Voltage Alarm
  • Automatic Temperature Compensation
  • Temperature and Refraction Measurements
  • Easy Pushbutton Calibration

Description

The DRFH series has been discontinued. Please see the RFH Series as possible alternatives or contact our Engineering department.

All water-based solutions can make light bend, a process known as refraction. The rate at which light bends is in direct proportion to the solution concentration. A refractometer is an instrument that measures the concentration of an aqueous solution by calculating its refractive index. Refractometers are used throughout the food, agriculture, chemical, and manufacturing industries.
OMEGA™’s DRFH450 Series handheld digital refractometers are lightweight, precise optical instruments that can determine the refractive index in only a few drops of solution. These refractometers are suitable for a wide range of measurement applications, including Brix scale, alcohol, propylene glycol, protein in serum, salinity, Baumé scale, industrial fluids, and specific gravity.
(Specify Model Number)
Part Number/Desc.
Qty
Description
DRFH450
Consult Sales  
Availability: 
 
 
Brix 0 to 45%
DRFHUP-320
Consult Sales  
Availability: 
 
 
Urine SP G. OR serum P, 1.000 to 1.050 or 0 to 12g/dL
† All prices on this site are shown in Thai Baht.
Note: Comes with suction tube, carrying case and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.