Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

ECM Current Switch rated to 25A

ECMCS-Series

ECM Current Switch rated to 25A | ECMCS-Series

ECM Current Switch rated to 25A

THB5,899.58 ECMCS25-A

CE
  • 0.075–0.5 A Adjustable Range Trip Point
  • 0–25A Range
  • DIN Rail
  • Compact size
  • Visually Indicates Trip Point Status During Installation
Sensors and Transducers - View related products

Description

ACI ECMCS split-core current switches are designed for use in electronically commutated motor (ECM) applications in which you are looking for status for a particular piece of equipment. ECMs have a unique operating profile that includes a small standby current when the motor is powered but not actively spinning compared to no current draw of traditional PSC motors. The ECMCS switches do not require external power, since the power for the current switch is induced from the conductor being monitored. ACI’s ECMCS switch has an adjustable trip level to set the desired trip level for proper motor status indication in most ECM applications. ACI offers a calibration tool that will help assist the installation process by implementing a visual indication of the state of the output switch to the installer. The ECM current switch can be secured to the monitored cable using a cable tie and the integrated cable tie anchor feature of the housing. The ECMCS switch also comes with an attachable mounting foot that allows the unit to be mounted in any position using one Tek screw or snapped directly on a 35mm DIN rail.

ACI offers a calibration tool that will help assist the installation process by implementing a visual indication of the state of the output switch to the installer.
(Specify Model Number)
Part Number/Desc.
Qty
Description
ECMCS25-A
THB5,899.58
Availability: 6 weeks
 
Split Core, N/O ECM Current Switch, Current Sensing Range: 0–25 A, Trip Adjustment Range: 0.075–0.5 A
TRIP-ADJUST-TOOL
THB2,473.70
Availability: 4 weeks
 
TOOL ECM Calibration Tool, Visual Indication of Output Status
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.