Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Process Water Immersion Heater, 3 Element Design–2" NPT Fitting

EMTS-3 Series

Water Immersion Heater | EMTS-3 Series

Water Immersion Heater

THB48,800.00 EMTS-330/208V

  • Compact .475" Diameter Electropolished Stainless Steel Sheath; 3 Element Design
  • General Purpose; NEMA-1 Rated Enclosure or Explosion Resistant Enclosure Available
  • 2" NPT Electropolished Stainless Steel Screw Plug
  • 3 to 18 kW
  • 208, 240, and 480 Volts
  • Rugged, Reliable, Premium OMEGALUX™ Quality
Immersion Heaters - View related products

Description

The OMEGALUX™ EMTS-3 Series Includes 3 heating elements all within the compact 2" NPT fitting. The electropolished stainless steel sheath design is well suited for mild corrosive solutions commonly found in industrial applications.



kW Volts Phase W/in2 Dim.B.
in (cm)
Wt
Ib(kg)
E1 General Purpose Enclosure1
Model No.
E2 Moisture Res/Exp. Resis Enc2
Model No.
32083477 3/4 (20)5 (2)EMTS-330/208V/*EMTS-330E2/208V/*
32403477 3/4 (20)5 (2)EMTS-330/240V/*EMTS-330E2/240V/*
34803477 3/4 (20)5 (2)EMTS-330/480V/*EMTS-330E2/480V/*
4.520834411 3/4 (30)6 (3)EMTS-345/208V/*EMTS-345E2/208V/*
4.524034411 3/4 (30)6 (3)EMTS-345/240V/*EMTS-345E2/240V/*
4.548034411 3/4 (30)6 (3)EMTS-345/480V/*EMTS-345E2/480V/*
620833817 3/4 (45)6 (3)EMTS-360/208V/*EMTS-360E2/208V/*
624033817 3/4 (45)6 (3)EMTS-360/240V/*EMTS-360E2/240V/*
648033817 3/4 (45)6 (3)EMTS-360/480V/*EMTS-360E2/480V/*
7.520834319 1/2 (50)6 (3)EMTS-375/208V/*EMTS-375E2/208V/*
7.524034319 1/2 (50)6 (3)EMTS-375/240V/*EMTS-375E2/240V/*
7.548034319 1/2 (50)6 (3)EMTS-375/480V/*EMTS-375E2/480V/*
920834024 7/8 (63)7 (3)EMTS-390/208V/*EMTS-390E2/208V/*
924034024 7/8 (63)7 (3)EMTS-390/240V/*EMTS-390E2/240V/*
948034024 7/8 (63)7 (3)EMTS-390/480V/*EMTS-390E2/480V/*
1220834032 7/16 (62)9 (4)EMTS-3120/208V/*EMTS-3120E2/208V/*
1224034032 7/16 (82)9 (4)EMTS-3120/240V/*EMTS-3120E2/240V/*
1248034032 7/16 (82)9 (4)EMTS-3120/480V/*EMTS-3120E2/480V/*
1520834140 3/8 (82)10 (5)EMTS-3150/208V/*EMTS-3150E2/208V/*
1524034140 3/8 (101)10 (5)EMTS-3150/240V/*EMTS-3150E2/240V/*
1548034140 3/8 (101)10 (5)EMTS-3150/480V/*EMTS-3150E2/480V/*
1820834147 7/8 (101)12 (5)EMTS-3180/208V/*EMTS-3180E2/208V/*
1824034147 7/8 (120)12 (5)EMTS-3180/240V/*EMTS-3180E2/240V/*
1848034147 7/8 (120)12 (5)EMTS-3180/480V/*EMTS-3180E2/480V/*
/*Insert the suffix “3P” to the catalog number for 3 phase power.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified except models that exceed 48 amps.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified except models that exceed 48 amps
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
EMTS-330/208V
THB48,800.00
Availability: 6 weeks
 
Heater, 3 kW, 208 V, General purpose enclosure
EMTS-345E2/240V
THB86,955.00
Availability: 6 weeks
 
Heater, 4.5 kW, 240 V, E2 moisture resistant/explosion resistant enclosure
EMTS-345/480V/3P
THB55,110.00
Availability: 6 weeks
 
Heater, 4.5 kW, 480 V, General purpose enclosure, 3 Phase power
EMTS-360/240V
THB62,880.00
Availability: 6 weeks
 
Heater, 6 kW, 240 V, General purpose enclosure
EMTS-360E2/208V/3P
THB82,400.00
Availability: 6 weeks
 
Heater, 6 kW, 208 V, E2 moisture resistant/explosion resistant enclosure, 3 Phase power
EMTS-375E2/208V/3P
THB89,995.00
Availability: 6 weeks
 
Heater, 7.5 kW, 208 V, E2 moisture resistant/explosion resistant enclosure, 3 Phase power
EMTS-375/240V
THB67,035.00
Availability: 6 weeks
 
Heater, 7.5 kW, 240 V, General purpose enclosure
EMTS-390/480V/3P
THB80,180.00
Availability: 5 weeks
 
Heater, 9 kW, 480 V, General purpose enclosure, 3 Phase Power
EMTS-3150E2/480V/3P
THB125,360.00
Availability: 6 weeks
 
Heater, 15 kW, 480 V, E2 moisture resistant/explosion resistant enclosure, 3 Phase power
EMTS-3180E2/208V/3P
THB137,200.00
Availability: 6 weeks
 
Heater, 18 kW, 208 V, E2 moisture resistant/explosion resistant enclosure, 3 Phase power

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Wattage select from:
30 for 3 kW
45 for 4.5 kW
60 for 6 kW
75 for 7.5 kW
90 for 9 kW
120 for 12 kW
150 for 15 kW
180 for 18 kW

(2) Enclosure select from:
Nothing(leave field blank) for General Purpose Enclosure
E2 for Moisture Resistant/Explosion Resistant Enclosure

(3) Voltage select from:
208V for 208 V
240V for 240 V
480V for 480 V

(4) Power select from:
Nothing(leave field blank) for 1 Phase Power
/3P for 3 Phase Power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.