Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

D Type Thermocouple Extension Wire

EXGG-D

D Type Thermocouple Extension Wire  | EXGG-D

D Type Thermocouple Extension Wire

See All Models Below

  • Extension Grade
  • W3%Re/W25%Re
  • Duplex
  • Type DX

Description

Compensating Extension Wires for W3%Re/W25%Re Thermocouples. Alloy types 203/225.
Color Code: Positive Wire, White/Yellow Trace; Negative Wire, Red; Overall, White/Yellow Trace
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXGG-D-24 Glass 24 Solid Glass Braid Glass Braid 500 260 1.27 x 2.03 2.2
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
(Specify Model Number)
Part Number/Desc.
Qty
Description
EXGG-D-24-25
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 25 Feet
EXGG-D-24-50
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 50 Feet
EXGG-D-24-100
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 100 Feet
EXGG-D-24-200
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 200 Feet
EXGG-D-24-500
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 500 Feet
EXGG-D-24-1000
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 1000 Feet
EXGG-D-24-7.5M
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 7.5 Meters
EXGG-D-24-30M
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 30 Meters
EXGG-D-24-150M
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 150 Meters
EXGG-D-24-300M
Consult Sales  
Availability: 
 
 
Glass Insulated Extension Wire, 300 Meters
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.