Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Text Panels with Integrated PLC - Discontinued

EZ220-PLC and EZ420-PLC Series

Text Panels with Integrated PLC | EZ220-PLC and EZ420-PLC Series

Text Panels with Integrated PLC

See All Models Below

  • Save Extra Wiring and Need for 2 Enclosures
  • 32 or 48 Local Modular I/O, Expandable to 2048 I/O
  • Two RS232 and One RS422/485 ports built-in
  • Modbus RTU Master or Slave, built-in
  • Cost Effective DeviceNet and Profibus options
  • Optional Ethernet port with Modbus TCP/IP
  • Five Different Display Sizes with choice of LCD or VFD
  • User Program stored in Flash
  • Wide Variety of I/O Modules
  • Stores up to 256 Messages triggered by the PLC or Locally
  • Advanced Instructions with 32 bit Floating Point Math
  • Super Bright, Tri-color, User Programmable Annunciators
  • Universal Remote I/O Modules (Modbus/RS485)
    --- Digital, Analog, Thermocouple, RTD
    --- DIN Rail mountable
Automation Controllers and HMI - View related products

Description

The EZ220-PLC and EZ420-PLC Series has been discontinued. Please see the OCSXL Series as a possible alternative or contact our Automation Engineering department.

The Most SENSIBLE One-Piece Automation Controller for a Small Machine!

What is EZTextPLC?
EZTextPLC is the most powerful combination of a PLC and an Operator Interface in a very compact package. It utilizes EZPLC’s base and thus capable of all the features present in our EZPLC and uses our ‘mix-match’ modular EZ I/O to deliver a truly compact control.

Where does it make sense?
EZTextPLC can be used to configure a small control system that requires a Text type display. It eliminates the need to buy and install a PLC and Operator Interface separately and thus reduces the electrical panel space, makes the control system extremely compact and cost effective. With EZTextPLC starting at $482 for a 32 Digital I/O system (16 Dig In/16 Dig Out), it is built to compete in the market of Embedded controllers without the hassle of "C" level programming or proprietary microprocessor boards. EZTextPLC uses EZ I/O modules for I/O (starting at $31 for 8 Digital Out!) which can be chosen from a large variety of options including Analog I/O, High Speed Counter, Relay, Thermocouple, RTD, and AC/DC combo modules.

With PLC Performance You Will Find Only in PLCs Costing Thousands More!

***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD
Click here to order:  Universal Remote I/O Modules

64k Byte User Memory
Most Micro PLCs have only a limited 8-16k memory. But not this souped up PLC! Some of the things you can do with this 64k byte memory:
  • Store 2000 Messages
  • Store 500 20-Variable Recipes
  • Collect 10,000 Four-Variable Data Points

32 Bit, 40 MHz RISC Processor Dedicated to PLC Processing Only,
with a Separate Processor for HMI

The EZText PLC has two processors, one for handling the PLC and its I/O, and another co-processor for handling the HMI functions. Even though the two processors cost more, we wanted to make sure that you have one of the fastest PLCs on your machine. This Text Panel PLC rivals scantime specifications of the fastest full-blown PLCs.

Configuration Screen
The EZText Enhanced programming software is a Windows-based program. The EZ-to-use screens and pull-down menus provide all tools you will need to select the panel type, configure the PLC communications, create text messages, etc. The EZText panels use simple addressing and bit assignments. Competitor text panels require extensive programming and associated ladder logic to make the pushbuttons and LEDs operable.

Configuring Pushbuttons and Leds
The configuration screen contains all of the information needed to configure the pushbuttons and their associated LEDs. You can configure the pushbuttons in three different ways: alternate, momentary, or alternate with PLC release option. The associated LEDs, which can also operate totally independent of the pushbutton action, can be triggered three ways: by the associated pushbutton, by the PLC, or they can be made to flash by the pushbuttons. This screen also allows the user to enter the associated PLC address. Once the address assignment has been selected, all of the pushbutton and LED fields will be populated with the associated bit assignments.

User Programmable Messages
There are two message types which can be displayed: local and PLC. Local messages are displayed on the screen unless the PLC triggers a PLC message, which overrides a local message.. When a PLC message is triggered, the PLC Message LED will also be illuminated. The PLC message LED will remain on until the user acknowledges the situation by pressing [esc] on the panel.

Advanced Instructions:
  • 32-bit Floating Point Calculations
  • Data Conversion
  • Block Move Operations
  • String Handling Functions
  • Subroutines
  • Drum Sequencer
  • Marquee Instructions
  • Interrupts
  • ASCII Instructions
  • Bit Move Instructions
COMMUNICATIONS

Ethernet TCP/IP:
All EZTextPLC models are available with built-in high speed Ethernet TCP/IP communication interface in addition to RS232 and RS422/485 communication ports. This interface allows EZTextPLC to reside on a 10 Mbps TCP/IP network (10Base T Ethernet) via an RJ45 port. Use Ethernet models for easy Ethernet programming with 100 meters being the maximum distance between two nodes. For distances greater then 100 meters repeaters can be used to extend the distance between any two nodes.

DeviceNet Slave Module:
EZTextPLC models when ordered with built-in DeviceNet Slave communication interface provide DeviceNet connectivity in addition to RS232 and RS422/485 communication ports. DeviceNet communication interface for EZTextPLC provides a digital, multi-drop network that can be used for communicating with DeviceNet enabled controllers and I/O devices. On DeviceNet network every device acts as a node and allows multiple communication hierarchies and prioritization of messages. EZTextPLC with DeviceNet communication interface can be configured in a master-slave control architecture as a slave node and allows peer-peer communication. DeviceNet control system provides a single point of connection both for configuration and support for I/O as well as explicit messaging.

Profibus:
All EZTextPLC models are available with built-in Profibus Slave communication interface in addition to RS232 and RS422/485 communication ports. This gives EZTextPLC the ability to link with a Profibus Master Controller. Profibus is a vendor independent open field bus protocol standard in manufacturing automation and process control. It reduces hard-wiring costs and provides specifications for information exchanged between nodes of a Profibus network. This communication interface provides the ability to transfer data between a Profibus master and EZTextPLC.The Profibus communication interface also has an auto-detect feature for the baud rate of the Profibus network.

SPECIFICATIONS
Local I/O: 32 for small models, 48 for large models
PLC Specifications: see detailed EZ Series PLC specs
Text Panel Specifications: see detailed EZ Series Text Panel specs
Product Dimensions (External):
    Small (32 I/O): 7.418 x 5 x 2.587"
    Large (48 I/O): 10.018 x 5 x 2.587"

NOTE:   Programming software (EZ-SERIES-PLC-EDIT) and programming cable (EZP-PGMCBL) required.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Text Panels with Built-In PLC
  
EZ-220-PLC
Consult Sales  
Availability: 
 
 
2 Line x 20 Character LCD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)
  
EZ-220-PLC-E
Consult Sales  
Availability: 
 
 
2 x 20 Ch. LCD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)
  
EZ-420-PLC
Consult Sales  
Availability: 
 
 
4 x 20 Ch. LCD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)
  
EZ-420-PLC-E
Consult Sales  
Availability: 
 
 
4 x 20 Ch. LCD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)
  
EZ-220P-PLC
Consult Sales  
Availability: 
 
 
2 x 20 Ch. LCD Text Panel with numeric keypad and EZPLC built-in, 6 slot base (48 I/O max)
  
EZ-220P-PLC-E
Consult Sales  
Availability: 
 
 
2 x 20 LCD Text Panel with numeric keypad, EZPLC, and Ethernet built-in, 6 slot base (48 I/O max)
  
EZ-220V-PLC
Consult Sales  
Availability: 
 
 
2 x 20 Ch. VFD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)
  
EZ-220V-PLC-E
Consult Sales  
Availability: 
 
 
2 x 20 Ch. VFD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)
  
EZ-220PV-PLC-E
Consult Sales  
Availability: 
 
 
2 x 20 VFD Text Panel with numeric keypad, EZPLC, and Ethernet built-in, 6 slot base (48 I/O max)
Software
  
EZ-SERIES-PLC-EDIT
Consult Sales  
Availability: 
 
 
Programming software for EZ Series TextPLC (includes screen + plc)
Accessories
EZP-PGMCBL
EZP-PGMCBL
Consult Sales  
Availability: 
 
 
RS232 Programming cable
OM-CONV-USB
OM-CONV-USB
THB1,125.24
Availability: 1 week
 
USB to RS232 Interface Converter; USB-A to DB9-male
ELC-PS01
ELC-PS01
Consult Sales  
Availability: 
 
 
DIN rail Power Supply, 24 Vdc, 1A
ELC-PS02
ELC-PS02
Consult Sales  
Availability: 
 
 
DIN rail Power Supply, 24 Vdc, 2A
  
DR-75-24V
THB9,640.00
Availability: 1 week
 
DIN rail power supply, 24 Vdc, 3.125 A
DR-120-24V
DR-120-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 5 A
DR-240-24V
DR-240-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 10 A
EZ I/O Modules
  
EZIO-4ACI4ACO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 110Vac IN, 4 x 110Vac OUT
  
EZIO-4ACI4DCOP
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 110Vac IN, 4 x 24Vdc OUT (source)
  
EZIO-4ACI4RLO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 110Vac IN, 4 x Relay OUT
  
EZIO-4ANI4ANOC
Consult Sales  
Availability: 
 
 
I/O Module, 4 x Analog IN, 4 x Analog OUT (current)
EZIO-4ANI4ANOV
EZIO-4ANI4ANOV
Consult Sales  
Availability: 
 
 
I/O Module, 4 x Analog IN, 4 x Analog OUT (voltage)
  
EZIO-4DCI4ACO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc IN, 4 x 110Vac OUT
  
EZIO-4DCI4DCIF
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc IN, 4 x 24Vdc IN (fast interrupt)
  
EZIO-4DCI4DCOP
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc IN, 4 x 24Vdc OUT (source)
  
EZIO-4DCI4DCON
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc IN, 4 x 24Vdc OUT (sink)
  
EZIO-4DCIP4RLO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc IN, 4 x Relay OUT
  
EZIO-4DCOP4ACO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x 24Vdc OUT (source), 4 x 110Vac OUT
  
EZIO-4HSCM1
Consult Sales  
Availability: 
 
 
I/O Module, High Speed Counter, 2 Quad Encoders (IN), 2 Counters with 2 PLS outputs each
  
EZIO-4HSCM2
Consult Sales  
Availability: 
 
 
I/O Module, High Speed Counter, 1 Quad Encoder (IN), 1 Counter with 4 PLS outputs
  
EZIO-4RLO
Consult Sales  
Availability: 
 
 
I/O Module, 4 x Relay OUT
  
EZIO-4RTD
Consult Sales  
Availability: 
 
 
I/O Module, 4 x RTD IN (PT100)
  
EZIO-4RTD-PT1000
Consult Sales  
Availability: 
 
 
I/O Module, 4 x RTD IN (PT1000)
  
EZIO-4THIE
Consult Sales  
Availability: 
 
 
I/O Module, 4 x Thermocouple IN (Types J, K, S, T, E, R, B, N)
  
EZIO-8ACI
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 110Vac IN
  
EZIO-8ACO
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 110Vac OUT
  
EZIO-8ANIC
Consult Sales  
Availability: 
 
 
I/O Module, 8 x Analog IN (current)
  
EZIO-8ANIV
Consult Sales  
Availability: 
 
 
I/O Module, 8 x Analog IN (voltage)
  
EZIO-8DCI
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 24Vdc IN
  
EZIO-8DCON
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 24Vdc OUT (sink)
  
EZIO-8DCOP
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 24Vdc OUT (source)
  
EZIO-8HSDCI
Consult Sales  
Availability: 
 
 
I/O Module, 8 x 24Vdc IN (fast)
EZ I/O Accessories
  
EZIO-SCDRV
Consult Sales  
Availability: 
 
 
Screwdriver, 2.5mm blade, for terminal blocks, pkg of 2
  
EZIO-TERM11
Consult Sales  
Availability: 
 
 
11-Pin Removable 3.5mm Phoenix Terminal Block, for EZ I/O modules
  
EZIO-TERM11CJC
Consult Sales  
Availability: 
 
 
11-Pin Removable 3.5mm Phoenix Terminal Block, for EZ I/O Thermocouple Module, with Built-in Cold Junction Compensator
Universal Remote I/O Modules (Modbus/RS485) - DIN Rail mount
  
HE359THM100
THB52,130.00
Availability: 7 weeks
 
4 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)
  
HE359THM200
THB34,606.18
Availability: 7 weeks
 
8 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)
  
HE359RTD100
THB21,628.87
Availability: 9 weeks
 
4 channel RTD Inputs (Pt-100, Ni-100, Pt-1000, Ni-1000, 0.1 °C resolution) or Resistance Inputs (0-2000 ohm)
  
HE359ADC107
THB18,370.00
Availability: 7 weeks
 
4 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution
  
HE359ADC120
THB19,348.78
Availability: 1 week
 
4 channel Analog Inputs, Current (4-20 mA), 1uA resolution
  
HE359ADC207
THB29,195.00
Availability: 7 weeks
 
8 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution
  
HE359ADC220
THB29,612.72
Availability: 7 weeks
 
8 channel Analog Inputs, Current (4-20 mA), 1uA resolution
  
HE359DAC007
THB21,650.00
Availability: 7 weeks
 
2 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)
  
HE359DAC107
THB34,265.24
Availability: 1 week
 
4 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)
  
HE359DAC201
THB42,263.30
Availability: 1 week
 
8 channel Analog Outputs, Voltage (0-10 Vdc, 1mV resolution)
  
HE359DIM610
THB18,370.00
Availability: 7 weeks
 
12 DC Inputs (12/24 Vdc, negative logic)
  
HE359DIQ512
THB15,090.00
Availability: 7 weeks
 
4 DC Inputs (12/24 Vdc, neg logic), 4 Relay Outputs (250 Vac, 30 Vdc, 2A max)
† All prices on this site are shown in Thai Baht.
Note: I/O modules not included.
    

Product Manuals:

Download EZPLC Series - TextPLC Hardware Manual
Download EZPLC Series - TextPanel Programming Software
Download EZIO-4ACI4ACO - I/O Module: 4 AC In, 4 AC out - Spec Sheet
Download EZIO-4ACI4DCOP - I/O Module: 4 AC In, 4 DC out (sourcing) Spec Sheet
Download EZIO-4ACI4RLO - I/O Module 4 AC In, 4 relay out Spec Sheet
Download EZIO-4ANI4ANOC - I/O Module 4 analog In, 4 analog out (current) Spec Sheet
Download EZIO-4ANI4ANOV - I/O Module 4 analog In, 4 analog out (voltage) Spec Sheet
Download EZIO-4DCI4ACO - I/O Module 4 DC In, 4 AC out Spec Sheet
Download EZIO-4DCI4DCIF - I/O Module 4 DC In, 4 Fast DC In with Interrupt Spec Sheet
Download EZIO-4DCI4DCON - I/O Module 4 DC In, 4 DC out (sinking) Spec Sheet
Download EZIO-4DCI4DCOP - I/O Module 4 DC In, 4 DC out (sourcing)
Download EZIO-4DCIP4RLO - I/O Module 4 DC In, 4 relay out Spec Sheet
Download EZIO-4DCOP4ACO - I/O Module 4 DC out (sourcing), 4 AC out Spec Sheet
Download EZIO-4RLO - I/O Module 4 relay out Spec Sheet
Download EZIO-4RTD - I/O Module 4 RTD in Spec Sheet
Download EZIO-4THIE - I/O Module 4 thermocouple in Spec Sheet
Download EZIO-8ACI - I/O Module 8 AC in Spec Sheet
Download EZIO-8ACO - I/O Module 8 AC out Spec Sheet
Download EZIO-8ANIC - I/O Module 8 analog in (current) Spec Sheet
Download EZIO-8ANIV - I/O Module 8 analog in (voltage) Spec Sheet
Download EZIO-8DCI - I/O Module 8 DC in Spec Sheet
Download EZIO-8DCON - I/O Module 8 DC out (sinking) Spec Sheet
Download EZIO-8DCOP - I/O Module 8 DC out (sourcing) Spec Sheet
Download EZIO-8HSCM1 - I/O Module High speed counter, 2 quad encoders in, 2 counters w/2PLS Out Spec Sheet
Download EZIO-8HSCM2 - I/O Module High speed counter, 1 quad encoder in, 1 Spec Sheet
Download EZIO-8HSDCI - I/O Module: 8 DC in (high speed) Spec Sheet
We noticed you are from the US. Visit your local site for regional offers and live support.