Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

OMEGAFILM RTD Elements Flat Profile Thin Film Platinum

OMEGAFILM RTD Elements Flat Profile Thin Film Platinum |

OMEGAFILM RTD Elements Flat Profile Thin Film Platinum

See All Models Below

  • Sold in Packs of 100
  • Flat, Small Profile
  • Specification DIN EN 60751 (According to IEC 751)
  • Temperature Range -70 to 500°C (-94 to 932°F)
  • Temperature Coefficient a = 0.00385
  • 100, 500 and 1000 Ω Configurations
  • Class A, B and 1⁄3 B Tolerances
  • Long Term Stability Maximum Ro-Drift 0.04% After 1000 Hours at 500°C
  • Vibration Resistance at Least 40 g Acceleration at 10 to 2000 Hz
  • Shock Resistance at 100 g Acceleration with 8 ms Half Sine Wave
  • Insulation Resistance >10MΩ at 20°C: >1MΩ at 500°C
  • Self Heating 0.4 K/mW at 0°C
  • Response Time Water Current (v=0.4 m/s) t0.5 = 0.2 s; t0.9 = 0.4 s Air Stream (v = 1 m/s) t0.5 = 4.0 s; t0.9 = 12.0 s
  • Platinum Clad Nickel Wire Leads 10 L x 0.2 mm D (0.39 x 0.008")

Description

(Specify Model Number)
Part Number/Desc.
Qty
Description
F2222-100-B-100
THB22,248.97
Availability: 1 week
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 100, Temp Tolerance; Class B (-70 to 500°C)
F2222-100-A-100
THB26,780.18
Availability: 9 weeks
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 100, Temp Tolerance; Class A (-30 to 350°C)
F2222-100-1/3B-100
THB30,034.89
Availability: 1 week
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 100, Temp Tolerance; Class 1/3B (0 to 100°C)
F2222-1000-B-100
THB23,570.00
Availability: 9 weeks
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 1000, Temp Tolerance; Class B (-70 to 500°C)
F2222-1000-A-100
THB26,780.18
Availability: 9 weeks
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 1000, Class A (-30 to 350°C)
F2222-1000-1/3B-100
THB29,456.62
Availability: 9 weeks
 
Dimensions mm WxLxH; 2.2 x 2.2 x 0.8, Nominal Resistance; 1000, Class 1/3B (0 to 100°C)

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
Note: Due to the self heating error by the measuring conditions, the measuring current should be limited to a maximum value. We recommend 100 Ω maximum 1 mA; 500 Ω 0.7 mA; 1000 Ω maximum 0.3 mA.
We noticed you are from the US. Visit your local site for regional offers and live support.