Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Circulation Heater for Steam, Air and Gas Applications to 750°F

GCHI and GCHIB Series

Steam, Air and Gas Circulation Heater | GCHI and  GCHIB Series

Steam, Air and Gas Circulation Heater

See All Models Below

  • 3 - 18" ANSI Blind Flange Design
  • 3 - 18" Carbon Steel Pipe Body, 150 Lb Construction (750°F Max. Vessel and 1600°F Max. Sheath Temp.) 1 For Stainless Steel Pipe Body Construction, Refer to GCHIS Series Circulation Heaters.
  • 3 - 350 kW
  • 240 and 480V, 1 & 3 Phase
  • General Purpose, Moisture Resistant/Explosion Resistant, Explosion Resistant or Moisture Resistant Terminal Enclosure
  • 0.475" Dia. INCOLOY Sheath Elements (15 - 23 W/In2 )
  • 3 and 5" with Side Mounted Thermostat (200 - 550°F), 8, 10, 14 and 16" without Thermostat
  • CSA and Other Third Party Approval, Listing or Certification Available
Circulation Heaters - View related products

Description

APPLICATIONS
Steam, Air and Gas: Higher kW ratings for larger industrial and commercial gas heating applications.

FEATURES Terminal Enclosure: E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant, E3 Explosion Resistant or E4 Moisture Resistant available.
Elements: 0.475" diameter INCOLOY sheath elements.
Flange: 3 -10" ANSI B-16.5 flange with 1/2" thermowell for thermostat bulb and a 1/8" NPT threaded opening for a thermocouple or RTD.

Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Baffle Assembly: Internal baffle assemblies are provided on GCHIB-18 models. Baffles reduce the internal cross sectional area thereby increasing the velocity of the gas. Increasing the gas velocity reduces the operating temperature of the elements and the shell of the vessel.
Wiring: Convenient field wiring terminals are provided for easy installation.
Controls: Series 03 and 06 stock and assembly stock heaters come equipped with side mounted thermostat. Series 18, 27, 45 and 108 are furnished without thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C
Series 03 — 3 inch, 150 lb carbon steel vessel — 3 INCOLOY elements1 (23 W/In2) with thermostat
32401-132 15/1622 1/216 1/2GCHI-03-003P-E1/24062
32401-332 15/1622 1/216 1/2GCHI-03-003P-E1/240/3P62
34801-132 15/1622 1/216 1/2GCHI-03-003P-E1/48062
34801-332 15/1622 1/216 1/2GCHI-03-003P-E1/480/3P62
4.52401-132 15/1622 1/216 1/2GCHI-03-04P5-E1/24072
4.52401-332 15/1622 1/216 1/2GCHI-03-04P5-E1/240/3P72
4.54801-132 15/1622 1/216 1/2GCHI-03-04P5-E1/48072
4.54801-332 15/1622 1/216 1/2GCHI-03-04P5-E1/480/3P72
62401-142 15/1632 1/226 1/2GCHI-03-006P-E1/24094
62401-342 15/1632 1/226 1/2GCHI-03-006P-E1/240/3P94
64801-142 15/1632 1/226 1/2GCHI-03-006P-E1/48094
64801-342 15/1632 1/226 1/2GCHI-03-006P-E1/480/3P94
1. Outlet gas temperature must be kept below both maximum sheath and vessel temperature or element and heater damage may occur.

kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C
Series 06 — 5 inch, 150 lb carbon steel vessel — 6 INCOLOY elements1 (23 W/In2) with thermostat
92401-141 3/43011 3/8GCHI-06-009P-E1/240135
92401-341 3/43011 3/8GCHI-06-009P-E1/240/3P135
94801-141 3/43011 3/8GCHI-06-009P-E1/480135
94801-341 3/43011 3/8GCHI-06-009P-E1/480/3P135
122401-148 3/43714 7/8GCHI-06-012P-E1/240164
122401-348 3/43714 7/8GCHI-06-012P-E1/240/3P164
124801-148 3/43714 7/8GCHI-06-012P-E1/480164
124801-348 3/43714 7/8GCHI-06-012P-E1/480/3P164
202401-160 1/448 1/220 5/8GCHI-06-020P-E1/240195
202401-360 1/448 1/220 5/8GCHI-06-020P-E1/240/3P195
204801-160 1/448 1/220 5/8GCHI-06-020P-E1/480195
204801-360 1/448 1/220 5/8GCHI-06-020P-E1/480/3P195
252401-173 5/861 7/827 5/16GCHI-06-025P-E1/240212
254801-373 5/861 7/827 5/16GCHI-06-025P-E1/480/3P212
252401-173 5/861 7/827 5/16GCHI-06-025P-E1/240212
254801-373 5/861 7/827 5/16GCHI-06-025P-E1/480/3P212
302401-386 5/874 7/833 7/8GCHI-06-030P-E1/240/3P240
304801-386 5/874 7/833 7/8GCHI-06-030P-E1/480/3P240
Series 18 — 8 inch, 150 lb carbon steel vessel — 18 baffled INCOLOY elements1 (20 W/In2)
302403-354 5/1632 11/1629 3/16GCHIB-18-030P-E1/240350
304803-354 5/1632 11/1629 3/16GCHIB-18-030P-E1/480350
402403-361 5/1639 11/1636 3/16GCHIB-18-040P-E1/240420
404803-361 5/1639 11/1636 3/16GCHIB-18-040P-E1/480420
502403-368 15/1647 5/1643 3/16GCHIB-18-050P-E1/240480
504803-368 15/1647 5/1643 3/16GCHIB-18-050P-E1/480480
Series 27 — 10 inch, 150 lb carbon steel vessel — 27 INCOLOY® elements1 (15 W/In2)
502403-368 9/164339 1/2GCHI-27-050P-E1/240400
504803-368 9/164339 1/2GCHI-27-050P-E1/480400
602403-375 9/165046 1/2GCHI-27-060P-E1/240440
604803-375 9/165046 1/2GCHI-27-060P-E1/480440
702403-381 9/165652 1/2GCHI-27-070P-E1/240480
704803-381 9/165652 1/2GCHI-27-070P-E1/480480
802403-391 9/166662 1/2GCHI-27-080P-E1/240520
804803-391 9/166662 1/2GCHI-27-080P-E1/480520
902403-3100 9/167571 1/2GCHI-27-090P-E1/240560
904803-3100 9/167571 1/2GCHI-27-090P-E1/480560
1. Outlet gas temperature must be kept below both maximum sheath and vessel temperature or element and heater damage may occur. Other Note — Refer to the Controls section for side mounted controls or control panels.

kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C D E
Series 45 — 14 inch, 150 lb carbon steel vessel — 45 INCOLOY elements1 (15 W/In2)
754803-37657 3/1666 11/161511 1/2GCHI-45-075P-E1/480835
904803-37657 3/1666 11/161511 1/2GCHI-45-090P-E1/480925
1254803-39172 3/1681 11/161511 1/2GCHI-45-125P-E1/4801025
1504803-310687 3/1696 11/161511 1/2GCHI-45-150P-E1/4801125
1754803-3121102 3/16111 11/161511 1/2GCHI-45-175P-E1/4801225
Series 72 — 16 inch, 150 lb carbon steel vessel — 72 INCOLOY elements1 (15 W/In2)
2004803-39374 5/884 1/81612 3/4GCHI-72-200P-E1/4801265
2254803-310182 5/892 1/81612 3/4GCHI-72-225P-E1/4801310
2504803-310990 5/8100 1/81612 3/4GCHI-72-250P-E1/4801355
Series 108 — 18 inch, 150 lb carbon steel vessel — 108 INCOLOY elements1 (15 W/In2)
3004806-39475 1/2851713 1/2GCHI-108-300P-E1/4801400
3254806-310081 1/2911713 1/2GCHI-108-325P-E1/4801450
3504806-310687 1/2971713 1/2GCHI-108-350P-E1/4801500
1. Recommended temperature limits for all GCH heaters with carbon steel vessels and INCOLOY elements are 1600oF maximum for the sheath temperature and 750°F maximum for the vessel temperature at 5 psi pressure maximum. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperature or element and vessel damage may occur. Heaters supplied without controls.
Other Note — Refer to the Controls section for side mounted controls or control panels.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
GCHI-03-003P-E1-240/3P
Consult Sales  
Availability: 
 
 
Heater, 3kW, 240V,3 phase
GCHI-03-003P-E1-480V/3P
Consult Sales  
Availability: 
 
 
Heater, 3kW, 480V, 3 phase,
GCHI-03-04P5-E1-480/3P
Consult Sales  
Availability: 
 
 
Heater, 4.5kW, 480V, 3 phase
GCHI-03-006P-E1/480/3P
Consult Sales  
Availability: 
 
 
Heater, 6kW,480V, 3 phase
GCHI-03-006P-E1/240/3P
Consult Sales  
Availability: 
 
 
Heater, 6kW, 240V, 3 phase

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Series select from:
GCHI for GCHI Series
GCHIB for GCHIB Series

(2) Number of Elements select from:
03 for 3 Elements
06 for 6 Elements
18 for 18 Elements
27 for 27 Elements
45 for 45 Elements
72 for 72 Elements
108 for 108 Elements

(3) Wattage select from:
003P for 3 kW
04P5 for 4.5 kW
006P for 6 kW
009P for 9 kW
012P for 12 kW
020P for 20 kW
025P for 25 kW
030P for 30 kW
040P for 40 kW
050P for 50 kW
060P for 60 kW
070P for 70 kW
075P for 75 kW
080P for 80 kW
090P for 90 kW
125P for 125 kW
150P for 150 kW
200P for 200 kW
225P for 225 kW
250P for 250 kW
300P for 300 kW
325P for 325 kW
350P for 350 kW

(4) Voltage select from:
240 for 240 V
480 for 480 V

(5) Power select from:
Nothing(leave field blank) for 1 Phase Power
/3P for 3 Phase Power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.