Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Red Safety Liquid-Filled Laboratory Thermometers
DISCONTINUED PRODUCT

GT-(*)RL Series

Laboratory Thermometers | GT-(*)RL Series

Laboratory Thermometers

See All Models Below

  • Safe, Non-Toxic Red Dyed Petrolate
  • May Be Used Where Mercury Is Unusable
  • Graduated to +20°C Minimum to Avoid Column Separation
  • Large Overflow Chamber Protects Against Overheating Damage
  • °F and °C Versions
  • Partial and Total Immersion Styles

Description

Fahrenheit Models
Total Immersion Model No. Partial Immersion Model No. Scale Range °F Div. Length in (mm)
GT-1600RL—-330 to 902°14 (356)
GT-1602RLGT-3602RL-150 to 1302°12 (305)
GT-6450RL—-150 to 1255°6 (152)
GT-1603RLGT-3603RL-150 to 2202°16 (406)
GT-1604RLGT-3604RL-60 to 1302°12 (305)
GT-6455RL—-50 to 1255°6 (152)
GT-1301RLGT-3301RL-40 to 1251°12 (305)
GT-6451RL—-40 to 1302°6 (152)
GT-1302RLGT-3302RL0 to 1251°12 (305)
GT-6452RL—30 to 1251°6 (152)
GT-66452R—30 to 1302°3 (76)
GT-1317RLGT-3317RL-35 to 751°12 (305)
GT-1304RLGT-3304RL30 to 1801°12 (305)
GT-6453RL—60 to 1001°6 (152)
GT-1305RLGT-3305RL65 to 2151°12 (305)
GT-6454RL—20 to 2202°6 (152)
GT-1300RLGT-3300RL20 to 2202°9 (229)
GT-1306RLGT-3306RL0 to 2302°12 (305)
GT-1307RLGT-3307RL0 to 2301°14 (356)
GT-1308RLGT-3308RL0 to 3002°12 (305)
GT-1309RLGT-3309RL0 to 3001°15 (381)
GT-1310RLGT-3310RL0 to 4002°14 (356)
GT-1313RLGT-3313RL0 to 5002°15 (381)

Celsius Models
Total Immersion Model No. Partial Immersion Model No. Scale Range °C Div. Length in(mm)
GT-1610RL—-200 to 301°14 (356)
GT-1612RLGT-3612RL-100 to 501°12 (305)
GT-6401RL—-100 to 602°6 (152)
GT-1613RLGT-3613RL-100 to 1001°16 (406)
GT-1614RLGT-3614RL-50 to 501°12 (305)
GT-6400RL—-50 to 501°6 (152)
GT-1402RLGT-3402RL-40 to 501°12 (305)
GT-1401RLGT-3401RL-40 to 501/2°12 (305)
GT-6404RL—-5 to 551°6 (152)
GT-6402RL—-40 to 501°6 (152)
GT-6460RL15 to 401/2°6 (152)
GT-1403RLGT-3403RL-15 to 601°10 (254)
GT-6410RL—-5 to 1051°6 (152)
GT-1404RLGT-3404RL-10 to 1101°9 (229)
GT-1406RLGT-3406RL-20 to 1101°12 (305)
GT-1407RLGT-3407RL-20 to 1101/2°14 (356)
GT-1408RLGT-3408RL-20 to 1501°12 (305)
GT-1409RLGT-3409RL-20 to 1501/2°15 (381)
GT-1410RLGT-3410RL-10 to 2051°14 (356)
GT-1412RLGT-3412RL-10 to 2601°15 (381)

These Thermometers are no longer available. Please contact Temperature Engineering for other alternatives
(Specify Model Number)
Part Number/Desc.
Qty
Description
GTA-6110BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 10 Inches
GTA-6114BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 14 Inches
GTA-6115BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 15 Inches
GTA-6116BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 16 Inches
GTA-6116SS
Consult Sales  
Availability: 
 
 
Stainless Steel Open Faced Armor Case 16 Inches
GTA-6118BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 18 Inches
GTA-6120BR
Consult Sales  
Availability: 
 
 
Brass Open Faced Armor Case 20 Inches
† All prices on this site are shown in Thai Baht.
Note: Each thermometer comes in a protective plastic shipping tube with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.