Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Test Lead Set Accessories for DMM's

HHM-TL and TL Series

Test Leads | HHM-TL and TL Series

Test Leads

THB865.00 HHM-TL

Description

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HHM-TL
THB865.00
Availability: 1 week
 
General use test lead set
  
TL-5033
THB575.00
Availability: 1 week
 
Heavy duty, general use test lead set
  
HHM18-TL
THB530.00
Availability: 1 week
 
Small alligator clips connected to 90° shielded banana plugs. Black/red set
  
TL-1027
THB680.00
Availability: 1 week
 
Medium alligator clips connected to 90° shielded banana plugs. Black/red set
  
TL-1025
THB680.00
Availability: 1 week
 
Large alligator clips connected to 90° shielded banana plugs. Black/red set
  
HHM60-TL
Consult Sales  
Availability: 
 
 
One black test lead. Two tip probes (1 long, 1 short). One alligator clip (probe is threaded to take alligator clip)
TL-1024
TL-1024
Consult Sales  
Availability: 
 
 
One red and one black test lead with handle for long and short prod tips (4 included)
TL-4248
TL-4248
THB1,340.00
Availability: 1 week
 
Safety test lead set with alligator clips. Rated 1000 V, 10 A, Cat III
  
TL-GA
THB680.00
Availability: 1 week
 
Test lead set with red grabber, black alligator clip
  
STICK-CABLE
Consult Sales  
Availability: 
 
 
Analog output cable
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) HHM-TL General use test lead set, THB865.00
We noticed you are from the US. Visit your local site for regional offers and live support.