Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Heat Trace Connection Kits

HT-KIT

Heat Trace Connection Kits
 | HT-KIT

Heat Trace Connection Kits

THB22,000.00 UESL

CE
  • UMC & UPC are power connection boxes to connect external power to heat trace cable
  • UES & UESL are end seals for heat trace cable but only the UESL has an indication light
  • NEMA 4X enclosure for complete safety
  • Non-flammable
  • Outer shell made of polyphenylene sulphide a highly stabile and durable plastic
  • Enclosure rating makes sure no moisture will be exposed to electrical connections
  • Safety ratings for all units include: Class 1 Division 2, CSA, ATEX/IECEx (except for UESL), and FM

Description

These connection kits are necessary so the user can connect power supplies to the heat trace products (UMC & UPC) and provide end sealing (UES & UESL) for the heating cable to terminate the cable connections. These connections kits are designed so that no matter the environment they can delivery outstanding performance in non-hazardous and harzardous locations. The difference between the UMC and UPC is that the UMC power connection kit can connect mulitple circuits in one box while the UPC is design for only one circuit. The difference between the UES and UESL is that the UESL has a light to provide indication that power is making it all the way through the cable. RTST allows the user to splice or tee heating cable to extend the connection to additional piping or equipment.

NEMA 4X enclosure rating is crucial for these environments and ensures that each individual unit can withstand falling dirt, different climates, external ice buildup, and more.

Product Specs


  • Features Water Resistant
    Water Resistant, Corrosion Resistant
(Specify Model Number)
Part Number/Desc.
Qty
Description
UPC
THB19,508.62
Availability: 4 weeks
 
Power connection box kit
UMC
THB21,410.00
Availability: 4 weeks
 
Multiple entry power connection box kit
UES
THB4,630.00
Availability: 4 weeks
 
Above insulation end seal kit
UESL
THB22,000.00
Availability: 4 weeks
 
Red end seal signal light kit
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.