Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Load Cell Summing/ J Junction Boxes for Multiple Load Cell Installations
DISCONTINUED PRODUCT

JBOX

Load Cell Summing/ J Junction Boxes for Multiple Load Cell Installations | JBOX

See All Models Below

  • NEMA-4 Enclosure Standard
  • Heavy Duty Case for Industrial Installations
  • Internal Screw Terminations

Description

The JBox Load Cell Summing Series has been discontinued. Please see the SBJ Series or the JBOX4 Series as possible alternatives or contact our Pressure Engineering department.

A J-BOX takes the input from multiple load cells and sums them in parallel to form a single output equal to the sum of the forces on the load cells. Summing is a common practice in industry, as most tanks, bins, hoppers and platforms are often supported by 2, 3 or 4 load cells which are used to give the total weight being monitored. All load cells should be of the same capacity and have interchangeability rated outputs within 3.3% of each other. OMEGA ® load cells LC101, LCCA, LCCB, LCJA, LCJB, LC501, LCDA, LCDB and LCTB have interchangeability specifications better than 3.3%. Load cells with larger interchangeability specifications can be used with the J-Boxes; however, user supplied external resistors must be added

SPECIFICATIONS
Weight: JBOX-2 & 4: 7 lb; JBOX-6 & 8: 10 lb; JBOX-10: 15 lb
Span: 3.3% adjustment; larger adjustment requires external resistors
Feedthroughs: Compression, 0.125 to 0.25" dia. wire
Lead Wire: 22 ft 6-connector shielded jacketed wire, 22 gage
Case: Epoxy coated carbon steel
Dimensions: JBOX-2 & 4 (9 x 6 x 3") (229 x 152 x 76 mm) JBOX-6 & 8 (11 x 8 x 4") (279 x 203 x 102 mm) JBOX-10 (13 x 10 x 5") (330 x 254 x 127 mm)

The JBox Load Cell Summing Series has been discontinued. Please see the SBJ Series or the JBOX4 Series as possible alternatives or contact our Pressure Engineering department.
(Specify Model Number)
Part Number/Desc.
Qty
Description
JBOX-2
Consult Sales  
Availability: 
 
 
Load cell summing box for up to 2 load cells
JBOX-6
Consult Sales  
Availability: 
 
 
Load cell summing box for up to 6 load cells
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) DP41-S digital display, makes a complete two load cell system with 5,000 lb capacity, THB45,393.37   plus (2) LC501-500 two 2,500 lb load cells, THB30,345.000 , THB45,393.37 + 30,345.00 X 2 = THB106,083.37
We noticed you are from the US. Visit your local site for regional offers and live support.