Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Over-the-side Immersion Heaters for Drum Heating - Discontinued

KBLC & KBLS Series

 | KBLC & KBLS Series

See All Models Below

  • Low Watt Density: 11 W/in2
  • Moisture Resistant Terminal Enclosure
  • Rugged Steel or Stainless Steel Sheathed Elements
  • 2. 2 and 4.4 kW, 240 V, 1 Phase
  • Built-in Thermostat on Most Models
  • APPLICATIONS
    • Melting Wax
    • Melting Lard
    • Melting Grease
    • Melting Coconut Oil and Other Heat Sensitive Materials.
Immersion Heaters - View related products

Description

The KBLC and KBLS Series has been discontinued. Please see the TLO and KTLO Series as a possible alternative or contact our Temperature Engineering department.

FEATURES
Light weight and easy to use. Heater is set atop the mass and then melts its way to the bottom. Steel terminal housing protected by acid and heat resistant paint. Standard with built-in controls on most models.

Three temperature ranges:
• T1 — 0 to 100°F
• T2 — 60 to 250°F
• T3 — 200 to 550°F



kW Volts W/in2 Dimension In. AR Thermostat
Range °F
Model No. Wt.
lb.
Riser
In. (A)
Min. Tank
Clearance (B)
KBLC Series — Steel Sheath and Riser
2.2240113612 3/4—KBLC-2414
2.2240113612 3/460 to 250°FKBLC-24T214
2.2240113612 3/4200 to 550°FKBLC-24T314
4.4240113617 3/4—KBLC-2818
4.4240113617 3/460 to 250°FKBLC-28T218
4.4240113617 3/4200 to 550°FKBLC-28T318
KBLS Series — Stainless Steel Sheath and Riser
2.2240113612 3/4—KBLS-24414
2.2240113612 3/40-100°FKBLS-244T114
2.2240113612 3/460 to 250°FKBLS-244T214
2.2240113612 3/4200 to 550°FKBLS-244T314
4.4240113617 3/4—KBLS-28818
4.4240113617 3/40-100°FKBLS-288T118
4.4240113617 3/460 to 250°FKBLS-288T218
4.4240113617 3/4200 to 550°FKBLS-288T318
(Specify Model Number)
Part Number/Desc.
Qty
Description
KBLC-28T2
Consult Sales  
Availability: 
 
 
Protable drum heater, 240 V, 4.4 KW, 1phase, Steel
KBLS-288T2
Consult Sales  
Availability: 
 
 
Protable drum heater, 240 V, 4.4 KW,1phase,SS

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.