Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Laboratory Heating Mantles
DISCONTINUED PRODUCT

HM Series

Laboratory Heating Mantles | HM Series

Laboratory Heating Mantles

See All Models Below

  • Temperature Ratings to 900°F.
  • Low Watt Density.
  • Uniform Heat Distribution. FEATURES:
  • Custom Designs Available.
  • Molded to Fit Flask.

Description

LABORATORY SAMPLE HEATERS
OEM applications often require heating for various laboratory glassware and apparatus in chromatographic and spectrographic analyses. OMEGA™ serves these needs with custom heaters designed specifically to meet the customer requirements.

LABORATORY HEATING MANTLES
OMEGA’s Heating Mantles offer uniform heat distribution for roundbottom flasks. Whether the need is a self-standing mantle, a mantle to fit in a basket ring stand, or a full coverage zippered mantle, OMEGA™ has the solution.

Spherical Heating Mantles 450°C / 842°F Continuous
Part No.
120 VAC
Part No.
240 VAC
Size
ml
Total Watts
upper lower
HM0500-SS1HM0500-SS25000270
HM1000-SS1HM1000-SS21000140380
HM2000-SS1HM2000-SS22000200500
120 volt power cords are 6" (15cm) long with a 2 pole twist lock power connector and are supplied with a 4’ (1.2M) power adapter cord with a 2P 2W straight blade plug.
240 volt power cords are 6" (15cm) long with no plug.


Upper Hemispherical Heating Mantles 450°C / 842°F Continuous
Part No.
120 VAC
Part No.
240 VAC
Size
ml
Total
Watts
HM0250-TS1HM0250-TS2250140
HM0500-TS1HM0500-TS2500140
HM1000-TS1HM1000-TS21000140
HM2000-TS1HM2000-TS22000200
HM3000-TS1HM3000-TS23000200
HM5000-TS1HM5000-TS25000300
120 volt power cords are 6" (15 cm) long with a 2 pole twist lock power connector and are supplied with a 4’ (1.2 m) power adapter cord with a 2P 2W straight blade plug.
240 volt power cords are 6" (15 cm) long with no plug.


Lower Hemispherical Heating Mantles 450°C / 842°F Continuous
Part No.
120 VAC
Part No.
240 VAC
Size
ml
Total
Watts
HM0050-HS1HM0050-HS25060
HM0100-HS1HM0100-HS210080
HM0125-HS1HM0125-HS212580
HM0200-HS1HM0200-HS2200100
HM0250-HS1HM0250-HS2250180
HM0500-HS1HM0500-HS2500270
HM1000-HS1HM1000-HS21000380
HM2000-HS1HM2000-HS22000500
HM3000-HS1HM3000-HS23000500
HM5000-HS1HM5000-HS25000600
HM12000-HS1HM12000-HS212,0001300
120 volt power cords are 6" (15cm) long with a 2 pole twist lock power connector and are supplied with a 4’ (1.2M) power adapter cord with a 2P 2W straight blade plug.
240 volt power cords are 6" (15cm) long with no plug.

The HM Series Mantles are discontinued, please see the LHM Series as a possible substitute or consult OMEGA's Pressure Engineering department.
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.