Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Economical OEM Style Single Point Load Cells  - Discontinued

LCAE

Single Point Load Cells can be used as a Weight Sensor | LCAE

Single Point Load Cells can be used as a Weight Sensor

See All Models Below

  • Single Point Load Cell Simplifies Scale Design and Reduces Cost
  • Moisture Resistant for Use in Damp Environments
  • Aluminum Construction
  • Available in Ranges from 600 Grams to 200 Kilograms

Description

The LCAE series has been discontinued. Please see the LC60 as a possible alternative or contact our Pressure Engineering department.

OMEGA’s LCAE series is a low cost, highly accurate, single point load cell, ideal for OEM applications such as electronic scales and weighing machines. The single point design is highly resistant to eccentric loading, allowing direct mounting to the scale base and weighing platform. The LCAE series features a moisture-proof sealant and is available in ranges from 600 grams to 200 kilograms.

SPECIFICATIONS
Full Scale Output (User Must Calibrate to Eliminate 10% Tolerance): 2 mV/V ±10% (1 mV/V ±10% <6 kg)
Excitation: 10 Vdc (15 Vdc max)
Non-Linearity: ±0.015% FS (0.02% <6 kg)
Hysteresis: ±0.015% FS (0.02% <6 kg)
Non-Repeatability: ±0.02% FS
Zero Balance: ±5% FS
Creep/Creep Recovery: 0.02% FS
Operating Temperature: -10 to 50°C (14 to 122°F)
Compensated Temperature: -10 to 50°C (14 to 122°F)
Temp Effect:
    Zero: ±0.0022% FS/°F
    Span: ±0.0007% rdg/°F
Bridge Resistance: 350 Ω
Safe Overload: 150% rated capacity (300% <6 kg)
Ultimate Overload: 200% rated capacity (400% <6 kg)
Construction: Aluminum
Cable: 0.6 m (26") 4-conductor cable
(Specify Model Number)
Part Number/Desc.
Qty
Description
LCAE-600G
Consult Sales  
Availability: 
 
 
Aluminum single point load cell, 0-600 g capacity
LCAE-1KG
Consult Sales  
Availability: 
 
 
Aluminum single point load cell, 0-1 kg capacity
LCAE-3KG
Consult Sales  
Availability: 
 
 
Aluminum single point load cell, 0-3 kg capacity
LCAE-35KG
Consult Sales  
Availability: 
 
 
Aluminum single point load cell, 0-35 kg capacity
LCAE-60KG
Consult Sales  
Availability: 
 
 
Aluminum single point load cell, 0-60 kg capacity
† All prices on this site are shown in Thai Baht.
Note: LCAE load cells must be calibrated by the end user.
We noticed you are from the US. Visit your local site for regional offers and live support.