Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued

LMS Series

Tubular Heater | LMS Series

Tubular Heater

See All Models Below

  • INCOLOY Sheath
  • 450 - 1750 Watts
  • 120, 208, 240 and 480 Volt
  • 41 - 47 W/In2
  • 2 1/8" Cold Ends
  • 1600°F (870°C) Maximum Sheath Temperature
Tubular Heaters - View related products

Description

The LMS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-ons

ADVANTAGES Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Lead Wire: Terminals useful wherever flexible leads are desired. Work Temperatures: See Tubular Heater Overview section. Bending: Lengthwise only. Minimum inside bending radius 17/8". See bending requirements in the Tubular Heater Overview section.
(Specify Model Number)
Part Number/Desc.
Qty
Description
LMS-15
Consult Sales  
Availability: 
 
 
450 W, 120 Vac, 48 w/sq in, Sheath A inches (cm) 12 1/4 (79), Sheath B inches (cm) 8 (20)
LMS-21X1
Consult Sales  
Availability: 
 
 
725 W, 208 Vac, 44 w/sq in, Sheath A inches (cm) 18 1/8 (60), Sheath B inches (cm) 13 7/8 (35)
LMS-21
Consult Sales  
Availability: 
 
 
725 W, 240 Vac, 44 w/sq in, Sheath A inches (cm) 18 1/8 (60), Sheath B inches (cm) 13 7/8 (35)
LMS-30
Consult Sales  
Availability: 
 
 
1150 W, 240 Vac, 43 w/sq in, Sheath A inches (cm) 27 (69), Sheath B inches (cm) 22 3/4 (78)
LMS-43X1
Consult Sales  
Availability: 
 
 
1750 W, 208 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91)
LMS-43
Consult Sales  
Availability: 
 
 
1750 W, 240 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91)
LMS-43X2
Consult Sales  
Availability: 
 
 
1750 W, 480 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91)

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.