High Intensity Strobe Light Reduces Operator Error
Convenient Reminder to Refill Tank
Mounts Directly on Sensor or Adjustable Track System
Time Delay Relay Controls Pumps Valves, Alarms
Swivels On Base for Easy Conduit Alignment
Description
The LVCN-8 has been discontinued. Please contact our Flow and Environmental
department for possible substitutes.
OMEGA’s dc level alert calls immediate attention to alarm conditions. For operator alert to low inventory levels or high alarm conditions, the level alert offers an excellent solution to these problems. An amber lens distributes the high intensity strobe light in a pattern which calls immediate attention to alarms. The visual alert combined with a controller makes it both a cost effective and easy to install device. The controller can be mounted on a sensor or the OMEGA track system. Max. Time 60 Max.
† All prices on this site are shown in Thai Baht. Note: Comes with complete operator’s manual.