Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Dry Contact Signal Conditioners

LVSC1

Dry Contact Signal Conditioners | LVSC1

Dry Contact Signal Conditioners

See All Models Below

  • Electronics Environmentally Protected
  • Low Cost
  • Compact Design

Description

When a closed switch condition occurs on input terminals 1 and 2, the output signal changes from 4 mA to 20 mA. Reverse signal output is available on the Model LVSC1-R.
(Specify Model Number)
Part Number/Desc.
Qty
Description
LVSC1
Consult Sales  
Availability: 
 
 
Signal conditioner, 4 to 20 mA output
LVSC1-R
Consult Sales  
Availability: 
 
 
Signal conditioner with reverse output
† All prices on this site are shown in Thai Baht.
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.