Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Mini Adjustable Current Switch rated to 150

MCS-A

Mini Adjustable Current Switch rated to 150 | MCS-A

Mini Adjustable Current Switch rated to 150

THB3,958.94 A/MCS-A

CE
  • 0.32 to 150A Adjustable Range Trip Point
  • 0 to 250A Range
  • Normally Open
  • Compact size
Sensors and Transducers - View related products

Description

The Miniature Adjustable Current switches are designed for use in any AC current monitoring application in which you are looking for an adjustable current switch to monitor normal operating conditions, equipment failure or preventative maintenance scheduling for a particular piece of equipment. The adjustable current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The miniature adjustable current switches are available in both solid and split-core versions in a smaller enclosure style than that of the A/ACS2 and A/ASCS2 Series adjustable current switches. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The adjustable current status switches can also be used to determine the run time of your equipment where you want to know when your piece of equipment runs and for how long it runs when logging the contact closures on your building management system or PLC.


Note: For more options please visit www.workaci.com

(Specify Model Number)
Part Number/Desc.
Qty
Description
A/MCS-A
THB3,958.94
Availability: 1 week
 
Mini, Adjustable Current Switch, Solid Core, NO, 0.32 to 150A Range,Trip point
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.