Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Monogram Benchtop Controllers Feature a Variety of Controller Options

MCS Series

Monogram Benchtop Controllers Feature a Variety of Controller Options | MCS Series

See All Models Below

  • 1 /4 , 1 /16 , and 1 /32 DIN Controllers Available in an MCS Case
  • New Compact Size
  • On-Off, Proportional or PID Autotune Control
  • Modular Construction
  • Dual Output Option for Heat/Cool Control

Description

OMEGA can custom design many of its process controllers into a benchtop case, making an excellent choice for laboratory or portable uses. Each unit comes pre-wired with a heavy duty 3-wire fused line cord, fused output receptacle and convenient front panel power switch. For thermocouple input controllers, the new Universal input connector is used. This accepts either the standard round pin (OST, OSTW) connector or the flat pin subminiature style (SMP, SMPW) connector.

Units are available with standard mechanical relay output rated between 2.5 amps and 10 amps at 120 Vac (see individual controller page for specifications). The MCS case features a benchtop tilt stand that facilitates easy viewing of the process temperature. The tilt stand can also be used as a convenient carrying handle. The MCS case offers two top vents that allow heat to dissipate from the case keeping the internal case temperature lower.

For power other than 120 Vac, outputs other than mechanical relays, or other models or options, please consult Application Engineering for availability. Limit controllers CN2080, CN355 and CN375 are also available in the MCS case.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Products are built to order. For additional configurations see the Part Number Builder below this table.
MCS-CNI16-TC
Consult Sales  
Availability: 
 
 
CNi16, benchtop controller, dual relay outputs, T thermocouple input, °C display
MCS-CNI32-KF
Consult Sales  
Availability: 
 
 
CNi32, benchtop controller, dual relay outputs, K thermocouple input, °F display
MCS-CNI32-JF
Consult Sales  
Availability: 
 
 
CNi32, benchtop controller, dual relay outputs, J thermocouple input, °F display
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Code in Partnumber select from:
CNi16 for CNi16
CNi32 for CNi32
77333 for 77333

(2) Thermocouple Type select from:
J for J type
K for K type
T for T type
E for E type

(3) Units select from:
C for °C
F for °F
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.