Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Clean Water 1 or 3 Phase Immersion Heater— 2½" NPT Fitting

MT-3 Series

Immersion Heater | MT-3 Series

Immersion Heater

THB27,375.00 MT-330A/240V/3P

  • Rugged, Heavy Duty Construction
  • Models Available with Explosion Resistant Enclosure
  • 0.475" Diameter Copper Sheath, Ideal for pH 6 to pH 8 Liquids
  • 3 to 18 kw
  • 120, 208, 240 and 480 Vac 1 and 3 Phase Power
Immersion Heaters - View related products

Description

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers. Not intended for use in hazardous areas.
(Specify Model Number)
Part Number/Desc.
Qty
Description
MT-330E2/120V
THB45,075.00
Availability: 6 weeks
 
120 Vac, 3 kW, E2 enclosure
MT-330A/240V/3P
THB27,375.00
Availability: 6 weeks
 
240 Vac, 3 kW, 3 phase, 51 W/in 3 heating elements, Dim B inches (cm) 73/8 (19)
MT-330A/480V/3P
THB27,375.00
Availability: 6 weeks
 
480 Vac, 3 kW, 3 phase, 51 W/in 3 heating elements, Dim B inches (cm) 73/8 (19)
MT-390A/208V
THB50,730.00
Availability: 6 weeks
 
208 Vac, 9 kW, single phase

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
Ordering Example: (1) MT-330A/240V/3P a 3kW heater powered by 1 phase 240VAC, THB27,375.00

Option Descriptions:


(1) Wattage Rating select from:
30 for 3 kW
37 for 3.75 kW
45 for 4.5 kW
60 for 6 kW
75 for 7.5 kW
90 for 9 kW
120 for 12 kW
150 for 15 kW
180 for 18kW

(2) Enclosure style select from:
A for General Purpose
E2 for Explosion Resistant Moisture Tight

(3) Voltage select from:
120V for 120 Vac
208V for 208 Vac
240V for 240 Vac
480V for 480 Vac

(4) Phase select from:
Nothing(leave field blank) for 1 Phase
/3P for 3 Phase
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.