Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

UL Listed and Nema 1 Rated Clean Water Immersion 2" NPT

MT-2 Series

Water Heater | MT-2 Series

Water Heater

THB19,790.00 MT-215A/120V

  • Rugged General Purpose Models-UL Listed and NEMA-1 Rated
  • Optional Moisture Tight/ Explosion Resistant Enclosure Available
  • Ideal for pH 6 to pH 8 Clean Liquids
  • 1.5 and 15 kW
  • 120, 208, 240, 280, and 480 Volts
Immersion Heaters - View related products

Description

The OMEGALUX™ MT-2 Series utilizes a copper sheath ideal for clean liquids within the pH6 to 8 pH range.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See section P for our selection of process controllers.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW W/in2 No. Htg
Elem.
Dim. B
in (cm)
E-1 Gen. Purpose Enclosure1
Model No.
Wt.
Ib. (kg)
E2 Explos. Res/Moist. Tight Encl.2
Model No.
Wt.
Ib. (kg)
1.548112 (30)MT-215A/*3 (1)MT-215E2/*6 (3)
248118 (46)MT-220A/*3 (1)MT-220E2/*6 (3)
2.55128 (20)MT-220-3A/*3 (1)MT-220-3E2/*6 (3)
34829 1/2 (24)MT-225A/*3 (1)MT-225E2/*6 (3)
448212 (30)MT-230A/*4 (2)MT-230E2/*7 (3)
548218 (46)MT-240A/*4 (2)MT-240E2/*7 (3)
653219 13/16 (49)MT-250A/*5 (2)MT-250E2/*8 (4)
647225 1/8(64)MT-260A/2405 (2)MT-260E2/2408 (4)
747225 1/8 (64)MT-260A/4805 (2)MT-260E2/4808 (4)
749228 (71)MT-270A/2406 (3)MT-270E2/2409 (5)
1049240 1/2 (103)MT-270A/4806 (3)MT-270E2/4809 (5)
1246248 (122)MT-2100A/*7 (3)MT-2100E2/*10 (5)
1246248 (122)MT-2120A/**†8 (4)MT-2120E2/**†11 (5)
/* Designates Voltage; insert 120 for 120 VAC, 208 for 208 VAC, 240 for 240 VAC, or 280 for 280 VAC
/**Designates Voltage; 208 for 208 VAC, 240 for 240 VAC,or 480 for 480 VAC
Those model numbers already containing 240 or 480 are only available in that voltage.
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified except model with † (MT-2120A/ 208 & 240 Vac, exceeds 48 Amps.)
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas, except model with † (MT-2120E2/ 208 & 240 Vac, exceeds 48 Amps).
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
MT-215A/120V
THB19,790.00
Availability: 6 weeks
 
Heater, 1.5 kW, 120 V
MT-250A/120V
THB33,265.00
Availability: 6 weeks
 
Heater, 6 kW, 120 V
MT-250A/240V
THB33,265.00
Availability: 5 weeks
 
Heater, 6 kW, 240 V

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Code in Part Number select from:
15 for code 15
20 for code 20
20-3 for code 20-3
25 for code 25
30 for code 30
40 for code 40
50 for code 50
60 for code 60
70 for code 70
100 for code 100
120 for code 120

(2) Code in Part Number select from:
A for code A
E2 for code E2

(3) Voltage select from:
120V for 120 V
208V for 208 V
240V for 240 V
480V for 480 V
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.