Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Light Weight Oil Applications

NWHOA Series

Light Weight Oil Circulation Heater | NWHOA Series

Light Weight Oil Circulation Heater

See All Models Below

  • Oval Flange Design
  • 2" Carbon Steel Pipe Body, 150 Lb Construction
  • 1.5 - 2.5 kW
  • 120, 240 and 480V, Single Phase
  • General Purpose Terminal Enclosure
  • Two 0.475" Dia. Steel Sheath Elements (24 - 26 W/In 2 )
  • Side Mounted AR Thermostat (200 - 550°F)
  • UL, CSA and Other Third Party Approval, Listing or Certification Available
Circulation Heaters - View related products

Description

APPLICATIONS
Light Weight Oil
Low-cost solution to heating lubricating or cutting oils in remote applications.

FEATURES
Terminal Enclosure:
E1 General Purpose is standard.
Elements:
Two steel sheath elements.
Flange:
Oval (manifold) heater flange.
Vessel:
Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:
Convenient field wiring terminals are provided for easy installation.
Controls:
Stock and assembly stock heaters come equipped with side mounted mechanical AR thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
1.51201-123 3/1615—NWHOA-02-01P5-E1/12020
1.52401-123 3/1615—NWHOA-02-01P5-E1/24020
1.54801-123 3/1615—NWHOA-02-01P5-E1/48020
2.52401-131 3/1623—NWHOA-02-02P5-E1/24027
2.54801-131 3/1623—NWHOA-02-02P5-E1/48027
(Specify Model Number)
Part Number/Desc.
Qty
Description
NWHOA-02-02P5-E1/240
Consult Sales  
Availability: 
 
 
Heater, 2.5 kW, 240 V, 1 phase
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.