Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Temperature, Humidity, Pressure and Tri-Axial Shock Data Logger

OM-CP-ULTRASHOCK-EB

Temperature, Humidity, Pressure and Tri-Axial Shock Data Logger | OM-CP-ULTRASHOCK-EB

See All Models Below

CE
  • All Inclusive Design
  • Built-In Accelerometers
  • 60 Day Battery Life
  • High Speed Download
  • Reusable
  • Compact
  • User-Friendly
  • Ready to Use Right Out-of-the-Box
Instrumentation for Pressure and Strain Measurements - View related products

Description

The OM-CP-ULTRASHOCK-EB is a battery powered, stand alone temperature, pressure, humidity and 3-axis shock recorder which offers a battery life of up to 60 days typical. The unit measures and records temperature, pressure and humidity at the selected reading rates, while shock is recorded as the peak acceleration levels over the same interval.

The OM-CP-ULTRASHOCK-EB is specifically designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships, etc. The device is also valuable in characterizing environments such as production and assembly lines of delicate electronics, IC fabrication, communications and computer components.

This is an all-in-one compact, portable, easy to use device that will measure and record up to 174,762 measurements per channel (1,572,858 measurements, total). The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The device can be started and stopped directly from your computer and it’s small size allows it to fit almost anywhere. The OM-CP-ULTRASHOCK-EB makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our userfriendly software does the rest.

SPECIFICATIONS
Shock
Accelerometer Type: MEMS semiconductor
Sampling Rate: 1.953 ms/512 Hz
Frequency Response: 0 to approx. 400 Hz
Temperature
   Sensor: Semiconductor
   Range: -20 to 54°C (-4 to 129°F)
   Resolution: 0.1°C
   Accuracy: ±0.5°C (0 to 50°C)
Humidity
   Sensor: Capacitive Polymer
   Range: 5 to 95% RH
   Accuracy: ±3% RH (±2% RH typical at 25°C)
   Resolution: 0.1% RH
   Specified Accuracy Range: 10 to 40°C (10 to 80% RH)
Pressure
   Sensor: Semiconductor strain gage
   Accuracy: ±1.0% FSR at 25°C; ±0.2% typical
   Resolution: 0.002 psia
   Range: 0 to 30 psia
Recording Interval: 64 Hz to 5 minutes for shock, software selectable; temperature, pressure & RH sampled approx every 2 sec at intervals <2 sec, otherwise sampled at reading rate
Memory: 174,762 readings per channel (1,572,858 total readings)
Data Format: Date and time stamped gravities (3-axis), temperature (°C, °F, K, °R); %RH, mg/ml water vapor concentration; pressure (psia, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa, altitude
Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging)
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 6 D-cell alkaline batteries (included), user replaceable
Battery Life: 60 days typical with alkaline battery, 1 minute reading rate @ 25°C
Data Format: Date and time stamped; gravities (g and mg) °C, °F, K, °R, %RH, mg/ml water vapor concentration, psia, inHg, mmHg, bar, atm, torr, Pa, kPa, MPa, Mpa
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 54°C (-4 to 129°F), 0 to 95% RH, non-condensing
Dimensions: 140 H x 137 W x 80 mm D (5.5 x 5.4 x 3.2")
Weight: 2.3 kg (5 lb)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OM-CP-ULTRASHOCK-5-EB
OM-CP-ULTRASHOCK-5-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±5 g, extended battery life
  
OM-CP-ULTRASHOCK-50-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±50 g, extended battery life
  
OM-CP-ULTRASHOCK-100-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±100 g, extended battery life
  
OM-CP-ULTRASHOCK-250-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±250 g, extended battery life
Software and Accessories
OM-CP-IFC200
OM-CP-IFC200
THB8,488.05
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
THB109,908.20
Availability: 5 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
  
MN1300
THB296.00
Availability: 4 weeks
 
Replacement 1.5V D cell alkaline battery for extended battery life
OM-CP-SHOCK-EB-MAG-KIT
OM-CP-SHOCK-EB-MAG-KIT
Consult Sales  
Availability: 
 
 
Magnet mount kit for tri-axial shock data loggers with extended battery life
† All prices on this site are shown in Thai Baht.
Note: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

All the units come with the certification free of charge.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, THB8,488.05 
We noticed you are from the US. Visit your local site for regional offers and live support.