Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Single Channel Data Loggers

OM-ML Series

Single Channel Data Loggers | OM-ML Series

Single Channel Data Loggers

See All Models Below

CE
  • Robust Waterproof Enclosure
  • Stores up to 2000 Samples
  • Includes Manual Key to Initiate Logging
  • Easy to Use Software

Description

The OM-ML series includes a range of robust and reliable data loggers. They are simple to set up and used with a software interface which gives rapid and easy access to the stored information. All units feature a rugged injection molded IP67 waterproof enclosure.

These data loggers are available for several temperature ranges. The memory capacity of all the temperature loggers is 2000 samples.

OM-MLWIN is an integrated Windows based software package for OM-ML Series data loggers. The software is designed to allow you to configure the data loggers, collect data from the data loggers, store the data in meaningful ways, and present the data graphically for cutting and pasting. The software also provides easy access to numerical data for onscreen review and allows export of data for use in spreadsheets.

Specifications
Sensor Accuracy: ±0.4°F from 1 to 71°C (30 to 160°F), 0.8°F elsewhere
Resolution: 0.25° at 20°C (68°F)
Memory:2000 readings
Sample Rate: 1 sec to 24 hrs selectable in software
Operating Temperature: -40 to 80°C (-40 to 176°F)
Enclosure:IP67
Battery: Lithium, 5 year life
Size: 86 mm dia x 48 mm H (3.4 x 1.9")
Weight: 114 g (4 oz) approx.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OM-ML40
Consult Sales  
Availability: 
 
 
Temperature logger with internal sensing, -40 to 42°C (-40 to 110°F)
  
OM-ML80
Consult Sales  
Availability: 
 
 
Temperature logger with internal sensing, 30°F to 180°F
  
OM-ML409W
Consult Sales  
Availability: 
 
 
Cable for IBM PCs with 9 pin RS232 connection
OM-MLWIN
OM-MLWIN
Consult Sales  
Availability: 
 
 
Windows based software for OM-ML series dataloggers
† All prices on this site are shown in Thai Baht.
Note: All temperature data loggers include a magnetic key and user’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.