Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Compact High Precision Data Loggers

OM-SP Series

Compact High Precision Data Loggers | OM-SP Series

Compact High Precision Data Loggers

See All Models Below

CE
  • Models with Temperature, Temperature and Humidity, AC Current and Universal Process Input
  • Compact Size, Fits in the Palm of Your Hand
  • Bullet Proof Memory Protects your Data
  • Outstanding 12-bit Sensitivity
  • Easy-to-Use Windows Software

Description

The OM-SP is part of OMEGA’s NOMAD family of low cost portable data loggers. Models are available for Temperature, Temperature and Humidity, AC current and Universal Process input. All models share a rugged compact form factor small enough to fit in the palm of your hand. Their precision 12 bit analog to digital converter insures accurate readings no matter what input type. All models are compatible with an optional easy-to-use Windows software package that allows the user to configure the data logger, download, display and save the stored data.
(Specify Model Number)
Part Number/Desc.
Qty
Description
OM-SP1700-200
Consult Sales  
Availability: 
 
 
Dual-channel logger, one thermocouple input plus ambient temperature
OM-SP1700-300
Consult Sales  
Availability: 
 
 
Three-channel logger, two thermocouple inputs plus ambient temperature
OM-SP1700-500
Consult Sales  
Availability: 
 
 
Five-channel logger, four thermocouple inputs plus ambient temperature
OM-SP2000
Consult Sales  
Availability: 
 
 
Temperature, humidity and dewpoint logger
OM-SP-ENC1
Consult Sales  
Availability: 
 
 
NEMA 4X (IP66) weather proof enclosure for one logger(works with all models)
OM-SP4000
Consult Sales  
Availability: 
 
 
Five-channel process logger with 2 voltage inputs, two 4 to 20 mA inputs, plus ambient temperature reading and excitation switch
OM-SP4000-101
Consult Sales  
Availability: 
 
 
Single-channel process logger with voltage input
OM-SP4000-1CW
Consult Sales  
Availability: 
 
 
Single-channel process logger with 4 to 20 mA input and excitation switch
OM-SP-ENC
Consult Sales  
Availability: 
 
 
Logger jacket (breathable moisture dust protector for OM-SP2000
OM-SP-ENC-SC
Consult Sales  
Availability: 
 
 
Strain relief connector for OM-SP-ENC1
OM-SP4000-4CW
Consult Sales  
Availability: 
 
 
4-channel process logger with 4 to 20 mA inputs and excitation switch on channels 1 & 3
OM-SP-SFW-IC
Consult Sales  
Availability: 
 
 
Windows based logger software and interface cable
All prices on this site are shown in Thai Baht.
Note: All loggers include a complete user’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.