Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

1/8 DIN Digital Potentiometer for Use with AC or DC Motor Drives

OMDC-DP4 Digital Potentiometer

1/8 DIN Digital Potentiometer | OMDC-DP4 Digital Potentiometer

1/8 DIN Digital Potentiometer

THB30,685.28 OMDC-DP4

  • Microprocessor Based Digital Speed Potentiometer
  • Connects to Speedpot Input of AC or DC Motor Drives
  • Output is +/- 10 Vdc or 0-24 Vdc
  • Large 1/2" LED Display
  • Industrial Standard 1/8 DIN Mounting Dimensions
  • NEMA 4X (IP66) Rating
  • Control Mode Selectable Between Rate and Time
  • Selectable Jog Function
Drives & Motors - View related products

Description

Sample Application: User interface for an industrial conveyor oven where the digital display shows process oven time. The OMDC-DP4 is connected to the existing adjustable-frequency AC drive. The operator can select from 2 preprogrammed time settings or can manually make adjustments using the arrows on the display.

The OMDC-DP4 is a microprocessor based digital speed potentiometer that can directly replace a conventional 3-wire analog speedpot or motorized speedpot for most AC and DC drives. The desired set speed is entered into the large ½" LED display through the convenient front-panel interface, and display units are now programmable for virtually any unit of measure. The OMDC-DP4 is easy to install into industry standard 1⁄8" DIN cut-out dimensions. The electrically isolated common signal permits direct wiring from the unit terminal block to the drive’s potentiometer terminal points.

Application
The OMDC-DP4 is ideal for new equipment as well as for retrofitting most AC or DC drive systems where precise, repeatable speed setting and digital readout are desired. The OMDC-DP4 is also ideal in applications where high vibration and other environmental factors can cause normal speedpot settings to drift.

SPECIFICATIONS
Temperature: -10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50/60 Hz
Output Compatible: Any drive input impedance of 1 kΩ to 10M Ω
Output Support: ±10 Vdc or lower or 0 to 20 Vdc
Dimensions: 115 W x 58 mm H (4.54 x 2.29") bezel; 117 mm D (4.63")
(Specify Model Number)
Part Number/Desc.
Qty
Description
OMDC-DP4
THB30,685.28
Availability: 1 week
 
Digital potentiometer
† All prices on this site are shown in Thai Baht.
Note: Comes complete with operator's manual.
Ordering Example: (1) OMDC-DP4 Digital potentiometer for use with AC or DC motor drives., THB30,685.28
We noticed you are from the US. Visit your local site for regional offers and live support.