Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting.

OMPM-DCE Series

Permanent Magnet DC Motors | OMPM-DCE Series

Permanent Magnet DC Motors

See All Models Below

  • NEMA 56C Frame Size
  • 1/4 to 2 HP, 1800 RPM
  • 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque
  • High Starting Torque
  • Permanently Lubricated Sealed Ball Bearings
  • Removable Bolt-On/Bolt-Off base
  • TEFC Enclosure
  • Class F Insulation
  • Dynamic Breaking
Drives & Motors - View related products

Description

OMPM-DCE Series Permanent Magnet DC Motors are design for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled). All OMPM-DCE motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. The OMPM-DCE series DC motors are specifically design for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. DC motor voltage available are 90 and 180 volt.
The OMPM-DCE motors have provisions for mounting the OMDC-PU-E pick-up sensor directly on the fan end of the shaft.
(Specify Model Number)
Part Number/Desc.
Qty
Description
OMPMDC14-18-90V-56C-E
Consult Sales  
Availability: 
 
 
90 volts, 1/4 HP, TEFC enclosure
OMPMDC13-18-90V-56C-E
THB38,075.00
Availability: 6 weeks
 
90 volts, 1/3 HP, TEFC enclosure
OMPMDC12-18-180V-56C-E
THB41,270.00
Availability: 6 weeks
 
180 volts, 1/2 HP, TEFC enclosure
OMPMDC12-18-90V-56C-E
Consult Sales  
Availability: 
 
 
90 volts, 1/2 HP, TEFC enclosure
OMPMDC34-18-180V-56C-E
Consult Sales  
Availability: 
 
 
180 volts, 3/4 HP, TEFC enclosure
OMPMDC34-18-90V-56C-E
THB47,325.00
Availability: 6 weeks
 
90 volts, 3/4 HP, TEFC enclosure
OMPMDC1-18-180V-56C-E
THB54,530.00
Availability: 6 weeks
 
180 volts, 1 HP, TEFC enclosure
OMPMDC1-18-90V-56C-E
THB60,510.00
Availability: 6 weeks
 
90 volts, 1 HP, TEFC enclosure
OMPMDC1.5-18-180V-56C-E
THB61,070.00
Availability: 1 week
 
180 volts, 1 1/2 HP, TEFC enclosure
OMPMDC2-18-180V-145TC-E
Consult Sales  
Availability: 
 
 
180 volts, 2 HP, TEFC enclosure
Pick-up Sensors
OMDC-PU-2E
THB11,960.00
Availability: 1 week
 
NPN pick-up sensor, 1 pulse per revolution
OMDC-PU-4E
THB13,410.00
Availability: 5 weeks
 
NPN pick-up sensor, 2 pulse per revolution
OMDC-PU-20E
THB13,410.00
Availability: 1 week
 
NPN pick-up sensor, 10 pulse per revolution
OMDC-PU-40E
THB12,862.70
Availability: 1 week
 
NPN pick-up sensor, 20 pulse per revolution
OMDC-PU-20EQUAD
Consult Sales  
Availability: 
 
 
NPN quadrature pick-up sensor for speed and direction monitoring, 10 pulse per revolution
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) OMDC-PU-2E NPN pick-up sensore with 1 pulse per revolution, THB11,960.00 
We noticed you are from the US. Visit your local site for regional offers and live support.