Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Pre-Wired Strain Gages, Biaxial Tee Rosette

KFG Series - Superseded by KFH Series

Perpendicular Grids Strain Gages for Axial Strain | KFG Series - Superseded by KFH Series

Perpendicular Grids Strain Gages for Axial Strain

See All Models Below

  • Coveniently Priced per Pack of 10
  • Pre-Wired Strain Gages for Easy Installation
  • Perpendicular Grid for Axial Strain
  • 0°/90° Tee-Rosettes with Stacked Grids
  • Fully Encapsulated for Added Durability
  • Pre-Wired Gages With Either
    Two 3-ft (1 m) Leads or
    Three 9-ft (3 m) Leads
Strain Gages, Accessories and Instrumentation - View related products

Description

The KFG SERIES pre-wired strain gages are superseded by the KFH SERIES. Please see the KFH Series for complete details, or contact our Pressure department for more information..


OMEGA's T-Rosettes have 2 measuring grids laid out in an X-Y Pattern. They are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. These strain gages are pre-wired with either two 3-ft (1 m) leads or three 9-ft (3 m) leads. Standard strain gages have temperature coefficients matched to steel.
(Specify Model Number)
Part Number/Desc.
Qty
Description
0o/90o Tee-Rosettes Pre-Wired with Three 9-ft. Leads (PRICE PER PKG OF 10)
KFG-2-120-D16-11L3M3S
Consult Sales  
Availability: 
 
 
Package of 10 pre-wired Tee-Rosettes, 2 mm grid, 120 Ohms, matched to steel
KFG-5-350-D16-11L3M3S
Consult Sales  
Availability: 
 
 
Package of 10 pre-wired Tee-Rosettes, 5 mm grid, 350 Ohms, matched to steel
† All prices on this site are shown in Thai Baht.
Note: Omega XY strain gages are supplied with a calibration certificate showing the gage factor for each package of gages. Sold in packages of 10.
We noticed you are from the US. Visit your local site for regional offers and live support.