Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Portable Digital Dissolved Oxygen Temperature Meters - Discontinued

PHDG80A

 | PHDG80A

See All Models Below

  • Polarographic Dissolved Oxygen and RTD Sensors
  • Cathode Design Minimizes Oxygen Consumption for Stable Response
  • Integral Benchtop Stand

Description

The PHDG-80A model has been discontinued. Please see the DOH-SD1 as a possible alternative or contact our Flow Engineering department.

The PHDG-80A combines a polargraphic dissolved oxygen sensor with an integral RTD for dissolved oxygen and temperature measurement in the laboratory, plant or field. The unit contains a small cathode which consumes only a minimal amount of oxygen, thus reducing the need for sample stirring and providing a more stable response. A standby switch stabilizes the probe prior to use while economizing the battery power normally required for the display.
(Specify Model Number)
Part Number/Desc.
Qty
Description
CDE-60
Consult Sales  
Availability: 
 
 
1 m (3') extension cable
PHDG-8200
Consult Sales  
Availability: 
 
 
PHDG-80 replacement membrane kit
PHDG-8002
Consult Sales  
Availability: 
 
 
Replacement probe for PHDG-80A
† All prices on this site are shown in Thai Baht.
Note: Each unit is supplied with sensor, screwdriver, vinyl carrying case, battery and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.