Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

PC Board Mountable Power Supplies with Industry Standard PIN Configurations

PSC-5

PC Board Mountable Power Supplies with Industry Standard PIN Configurations | PSC-5

See All Models Below

  • Fast Delivery!
  • Regulated Power Supplies With Rugged Dependability
  • Two Types of Mounting Kits Available for Easy Installation
  • Foldback Current Limiting Provides Outstanding Short Circuit Protection
Accessories - View related products

Description

These precision power supplies are for use with transducers and strain gages. Low noise and precise voltage regulation are designed in features for accuracte measurements with mV output devices.
(Specify Model Number)
Part Number/Desc.
Qty
Description
PSC-5
Consult Sales  
Availability: 
 
 
PC single output board mountable power supply with +9 Vdc output voltage, 1000 mA output current, ±0.5% voltage accuracy, and ±0.05% line & load
PSC-9
Consult Sales  
Availability: 
 
 
PC board mountable power supply with +9 Vdc output voltage, 1000 mA output current, ±0.5% voltage accuracy, and ±0.05% line & load
PSC-12
Consult Sales  
Availability: 
 
 
PC board mountable power supply with +12 Vdc output voltage, 480 mA output current, ±0.5% voltage accuracy, and ±0.02% line & load
PSC-15
Consult Sales  
Availability: 
 
 
PC board mountable power supply with +15 Vdc output voltage, 400 mA output current, ±0.5% voltage accuracy, and ±0.02% line & load
PSC-18
Consult Sales  
Availability: 
 
 
PC board mountable power supply with +18 Vdc output voltage, 500 mA output current, ±0.5% voltage accuracy, and ±0.02% line & load
PSC-24
Consult Sales  
Availability: 
 
 
PC board mountable power supply with +24 Vdc output voltage, 375 mA output current, ±0.5% voltage accuracy, and ±0.02% line & load
PSC-D5
Consult Sales  
Availability: 
 
 
PC board mountable dual output power supply with ±5 or 10 V output voltage, +750 mA output current, ±0.5% voltage accuracy, and ±0.05% line & load
PSC-D12
Consult Sales  
Availability: 
 
 
PC board mountable dual output power supply with ±12 or 24 V output voltage, +120 mA output current, ±-0.5% voltage accuracy, and ±0.02% line & load
PSC-D15
Consult Sales  
Availability: 
 
 
PC board mountable dual output power supply with ±15 or 30 V output voltage, +100 mA output current, ±0.5% voltage accuracy, and ±0.02% line & load
PSC-022
Consult Sales  
Availability: 
 
 
PC card mounting kit with 22 pin connector
PSC-08B
Consult Sales  
Availability: 
 
 
Mounting kit with barrier strip style connector
Accessories
POWER CORD-SE
THB670.72
Availability: 11 weeks
 
AC Power cord with stripped end termination
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.