Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Strip Heaters Two Terminal at One End

PT and SE Series

Strip Heaters Two Terminal at One End | PT and SE Series

Strip Heaters Two Terminal at One End

THB5,565.00 PT-512/120V

CE
  • 1 1 /2" (3.8 cm) Wide
  • PT Series Feature Two Terminals at Right Angle at One End
  • 125 to 3000 Watt
  • Lengths to 72" (183 cm)
  • U.L. Component Recognized and C.S.A. Certified
  • Stocked for Quick Delivery
  • SE Series Feature Two Terminals at One End

Description

OMEGALUX ® PT and SE series strip heaters are used in applications for convection air heating and clamp-on installations. Typical applications would involve clamping them to metal surfaces such as platens, outer surfaces of large vats, tanks and heating ducts.

SPECIFICATIONS
Sheath Material:
Rust resisting iron, chrome and monel.
Max. Sheath Temp:
Iron 750°F (399°C), chrome steel 1200°F (649°C), monel 950°F (510°C)
Power:
120 Vac or 240 Vac.
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.