Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Resistance Wire and Heat-Curing Adhesive for Transducer Strain Gages

Resistance Wire

Resistance Wire and Heat-Curing Adhesive for Transducer Strain Gages | Resistance Wire

See All Models Below

  • RESISTANCE WIRE FOR TEMPERATURE COMPENSATION AND ZERO BALANCE
  • TT300 HEAT-CURING ADHESIVE
Strain Gages, Accessories and Instrumentation - View related products

Description

TT300 cement is a heat-curing, two-component, epoxy resin adhesive which is used to bond polyimide-backed strain gages for strain measurement in temperatures up to 200°C (392°F). The adhesive can also be used to bond epoxy- backed gages, but the maximum operating temperature is then limited to 150°C (302°F).
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
SGB-36
THB5,841.94
Availability: 7 weeks
 
36 gage Balco wire (500 ft) for zero and span temperature compensation, 19.7 Ohms/ft, temp. coefficient 0.45%/°C
SGC-36
SGC-36
Consult Sales  
Availability: 
 
 
36 gage Copper wire (1500 ft) for zero and span temperature compensation, 0.415 Ohms/ft, temp. coefficient 0.39%/°C
SGM-36
SGM-36
THB1,952.95
Availability: 10 weeks
 
36 gage Manganin wire (200 ft) for zero balance, 15.2 Ohms/ft, temp. coefficient 0.002%/°C
TT300
TT300
Consult Sales  
Availability: 
 
 
Heat curing, two component adhesive kit for strain gage measurements up to 200°C (392°F)
† All prices on this site are shown in Thai Baht.
Note: TT300 KIT INCLUDES:
(2) 1 oz. resin bottles ( 1 /2 filled)
(2) 1 oz. hardener bottles ( 1 /2 filled)
(2) plastic funnels (35 mm diameter)
(2) brush caps
(1) 2 oz. bottle of acetone
(1) 2 oz. bottle of acid primer
(1) 2 oz. bottle of neutralizer
(1) 2 oz. bottle of resin solvent
(1) manual
We noticed you are from the US. Visit your local site for regional offers and live support.