Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

P Series Heavy Duty Contruction Metal Melting Pots
DISCONTINUED PRODUCT

P Series

P Series Heavy Duty Contruction Metal Melting Pots | P Series

P Series Heavy Duty Contruction Metal Melting Pots

See All Models Below

  • 0.250 to 9 kW
  • 120, 240 and 480 Volt
  • 1 or 3 Phase
  • 750 - 950°F Max Pot Temperature

Description

APPLICATIONS
For melting tin, solder, or lead. Not recommended for heating salts or glue.

FEATURES
Heavy Silicon-Iron Cast Alloy Crucible heated by clamped-on OMEGALUX strip and/or ring elements.

Heavy Gauge Sheet Metal Housing, factory wired for easy power connection.

Three Heat Switch is standard on P-15, 25 and 50 models.

Thermostatic Controls with Protective Well is recommended for operating magnetic contactor to make and break the 3-phase power circuit for P-100A, 350 and 750 models.

CAUTION AND WARNING: Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

kW Volts Phase Size of Pot/Max
Contents (Lb.)
50/50
Max
Temp.
(°F)
Dimensions – inches Model No.
(without
heat switch)
Model No.
with 3
Heat switch)
Wt.
Lb.)
Lead Solder Tin Inside
Dia.
Depth Outside
Dia
Height
0.2512014.53.537502 1/22 1/25 1/45 3/4P-8*6.5
0.512011815127503 3/4478 1/2P-15P-15/3HS14.8
0.75120134272275054 1/47 3/48 1/4P-25/120P-25/120/3HS24
0.75240134272275054 1/47 3/48 1/4P-25/240/3HS24
1.3812016452417506 1/251111 1/2P-50/120P-50/120/3HS49.5
1.3824016452417506 1/251111 1/2P-50/240P-50/240/3HS49.5
32401144113909007 3/4814 1/415 1/2P-100A/24092
32401144113909007 3/4814 1/415 1/2P-100A/48092
5240343535528090010 1/214 1/418 1/420 1/4P-350/240193
5480343535528090010 1/214 1/418 1/420 1/4P-350/480193
948031125930725900142022 3/426P-750363
* Model P-8 includes 3 ft. cord and plug
(Specify Model Number)
Part Number/Desc.
Qty
Description
P-8
Consult Sales  
Availability: 
 
 
Melting pot, 0.25 kW, 120 V, 1 phase, without heat switch
P-15
Consult Sales  
Availability: 
 
 
Melting pot, 0.5 kW, 120 V, 1 phase, without heat switch
P-15/3HS
Consult Sales  
Availability: 
 
 
Melting pot, 0.5 kW, 120 V, 1 phase, with 3 heat switch
P-25/120V
Consult Sales  
Availability: 
 
 
Melting pot, 0.75 kW, 120 V, 1 phase, without heat switch
P-25/240/3HS
Consult Sales  
Availability: 
 
 
Melting pot, 0.75 kW, 240 V, 1 phase, with 3 heat switch
P-25/120/3HS
Consult Sales  
Availability: 
 
 
Melting pot, 0.75 kW, 120 V, 1 phase, with 3 heat switch
P-50/120V
Consult Sales  
Availability: 
 
 
Melting pot, 1.38 kW, 120 V, 1 phase, without heat switch
P-50/120/3HS
Consult Sales  
Availability: 
 
 
Melting pot, 1.38 kW, 120 V, 1 phase, with 3 heat switch
P-50/240V
Consult Sales  
Availability: 
 
 
Melting pot, 1.38 kW, 240 V, 1 phase, without heat switch
P-50/240/3HS
Consult Sales  
Availability: 
 
 
Melting pot, 1.38 kW, 240 V, 1 phase, with 3 heat switch
P-100A/240V
Consult Sales  
Availability: 
 
 
Melting pot, 3 kW, 240 V, 1 phase, without heat switch
P-100A/480V
Consult Sales  
Availability: 
 
 
Melting pot, 3 kW, 1 phase, without heat switch
P-350/240V
Consult Sales  
Availability: 
 
 
Melting pot, 5 kW, 240 V, 3 phase, without heat switch
P-350/480V
Consult Sales  
Availability: 
 
 
Melting pot, 5 kW, 480 V, 3 phase, without heat switch
P-750
Consult Sales  
Availability: 
 
 
Melting pot, 9 kW, 480 V, 3 phase, without heat switch
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.