Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Relay Modules Pluggable Slimline Relays

RS Series

Relay Modules Pluggable Slimline Relays | RS Series

Relay Modules Pluggable Slimline Relays

See All Models Below

CE
  • Slim Size (6.2 mm Width)
  • SPDT Relays with 6 A Capability
  • LED Indicator for Relay Energized State
  • AC and DC Coil Voltages
  • Pluggable Relay Allows for Field Replacement
Relays and Timers - View related products

Description

At only 6.2 mm thickness, the RS Series relay module features a slim DIN Rail mountable interface solution. The modules have a plug-in construction and are available with or without the relay. The built-in LED indicates the relay energizing state. The relay features a SPDT configuration and a maximum switching current of 6A. It is available with several standard coil voltages from 5 Vdc up to 230 Vac/Vdc. There is a provision for fitting pluggable jumpers which reduces the wiring time. The modules have screw terminals with finger protection for wire termination and offer an IP20 protection rating. The relay has an IP67 protection rating. Both the relay and the module are UL recognized.

Specifications
Socket
Ambient Temperature: -40 to 70°C (-40 to 158°F)
Rated Voltage: 250 Vac
Rated Current: 6A (per pole)
Insulation Voltage (Minimum): 5000 Vac
Protection: IP20
Socket Material: PA66 + GF V0 (UL)
Contacts Spring Material: QSn6.5-0.1
Terminal Torque: 0.6 Nm (5.3 lb/in)
Wire Strip Length: 7 mm
Applicable Relay Type: RSR Series (41F)
Subminiature Power Relay CONTACT INFORMATION
Contact Arrangement: SPDT
Contact Resistance: 100 mΩ (at 1A/6 Vdc)
Contact Material: AgNi
Contact Rating: 6A/250 Vac, 6A/30 Vdc (resistive load)
Maximum Switching Voltage: 400 Vac/ 125 Vdc
Maximum Switching Current: 6A resistive
Maximum Switching Power: 1500 VA/ 180 W
Mechanical Life: 10 million cycles
Electrical Life: 10,000 cycles at 85°C (185°F)
Insulation Resistance: 1000 mΩ (at 500 Vdc)
Dielectric Strength: 4000 Vac/1 minute (between coil and contacts); 1000 Vac/1 minute (between open contacts)
Operate Time: Maximum 8 ms (at nominal voltage)
Release Time: Maximum 4 ms (at nominal voltage)
Shock Resistance (Functional): 50 m/s2 (5 g)
Shock Resistance (Destructive): 1000 m/s2 (100 g)
Vibration Resistance: 1 mm double amplitude maximum @10 55 Hz, 6G maximum
Humidity: 5 to 85% RH
Ambient Temperature: -40 to 85°C (-40 to 185°F)
Unit Weight: 5.4 g (0.2 oz)
COIL
Coil Power Consumption: 170 mW (5 to 24 Vdc), 210 mw (48 Vdc, 60 Vdc)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Complete Relay Modules: Socket + Relay
RSM-05CU
THB950.00
Availability: 1 week
 
Relay module, 5 Vdc coil, SPDT, LED
RSM-06CU
Consult Sales  
Availability: 
 
 
Relay module, 6 Vdc coil, SPDT, LED
RSM-12CU
Consult Sales  
Availability: 
 
 
Relay module, 12 Vdc coil, SPDT, LED
RSM-24CU
THB970.00
Availability: 1 week
 
Relay module, 24 Vdc coil, SPDT, LED
RSM-110CU
Consult Sales  
Availability: 
 
 
Relay module, 110 Vac coil, SPDT, LED
RSM-220CU
Consult Sales  
Availability: 
 
 
Relay module, 220 Vac coil, SPDT, LED
Relay Sockets
RSS-624D
Consult Sales  
Availability: 
 
 
Relay socket, for 5 to 24 VDC coil voltages
RSS-624U
Consult Sales  
Availability: 
 
 
Relay socket, for 12 to 24 VAC/VDC coil voltages
RSS-4860U
Consult Sales  
Availability: 
 
 
Relay socket, for 48 to 60 VAC/VDC coil voltages
RSS-110U
Consult Sales  
Availability: 
 
 
Relay socket, for 110 to 125 VAC/VDC coil voltages
RSS-220U
Consult Sales  
Availability: 
 
 
Relay socket, for 220 to 240 VAC/VDC coil voltages
Relays
RSR-05DCS
Consult Sales  
Availability: 
 
 
Relay, SPDT, 5 VDC coil
RSR-06DCS
THB207.00
Availability: 1 week
 
Relay, SPDT, 6 VDC coil
RSR-12DCS
Consult Sales  
Availability: 
 
 
Relay, SPDT, 12 VDC coil
RSR-24DCS
Consult Sales  
Availability: 
 
 
Relay, SPDT, 24 VDC coil
RSR-48DCS
Consult Sales  
Availability: 
 
 
Relay, SPDT, 48 VDC coil
RSR-60DCS
Consult Sales  
Availability: 
 
 
Relay, SPDT, 60 VDC coil (use in RSS-110U/220U for AC coil voltage)
Accessories
RSJ-BK
THB465.00
Availability: 1 week
 
Jumper for RSM, Black, 36A, 250V, 20-position
RSJ-RD
Consult Sales  
Availability: 
 
 
Jumper for RSM, Red, 36A, 250V, 20-position
RSJ-BL
Consult Sales  
Availability: 
 
 
Jumper for RSM, Blue, 36A, 250V, 20-position
RST-1
THB236.00
Availability: 1 week
 
Marking Tag strip for RSM, White, 16 tags/strip
RSP-1
THB146.00
Availability: 1 week
 
Partition Plate for RSM, 2.2mm wide
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.