Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Bulb and Capillary Thermostats for Heating Cables

RTBC

Bulb and Capillary Thermostats | RTBC

Bulb and Capillary Thermostats

See All Models Below

  • Pipe Line or Tank Wall Sensing
  • Complete with Integral Bulb and Capillary Thermostat
  • Setpoint Range 18°C to 204°C (0 to 400°F)
  • For Process Temperature Maintenance
  • Type RTBC-EP for Division II Areas
Laboratory Equipment - View related products

Description

SPECIFICATIONS
Temperature Setpoint Range: -18 to 200°C (0 to 400°F)
Ambient Temperature Range: -40 to 71°C (-40 to 160°F)
Minor Scale Divisions: 5.6°C (10°F)
Switch Rating: 22 AMPS @ 120 to 480V ac, SPDT (Type RTBC); 11 AMPS @ 120 to 250V ac, SPDT (Type RTBC-EP)
Maximum Sensor Exposure Temperature: 230°C (450°F)
Dimensions:
Length: 13.3 cm (5.25 in.);
Width: 10.8 cm (4.25 in.);
Height when mounted on pipe: 15.9 cm (6.25 in.)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
RTBC
RTBC
Consult Sales  
Availability: 
 
 
Bulb and capillary thermostat
  
RTBC-EP
Consult Sales  
Availability: 
 
 
Bulb and capillary thermostat for Division II Areas
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.