Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Linear Diaphragm Karma Strain Gages

SGK Series

Linear Diaphragm Strain Gages | SGK Series

Linear Diaphragm Strain Gages

See All Models Below

  • Full Bridge Gage on one carrier
  • K-Series Premium Karma Strain Gages
  • Stock Delivery with Solder Pads
  • Good Linearity Over Wide Temperature Range -75 to 200°C (-100 to 392°F)
  • Good Fatigue Life
  • Custom Gages Available
Strain Gages, Accessories and Instrumentation - View related products

Description

The linear pattern strain gages are used to measure strain in a single direction. The strain gage pattern is shown on the left side of the table. Notice the "arrow" which indicates the principal stress direction.

The linear pattern strain gages are available in a variety of styles and sizes. OMEGADYNE® offers miniature linear patterns for strain measurement of a stress concentration or high gradient areas. The terminations are offered both at one end of the grid, or with one at each end of the grid. Wide or narrow linear grid patterns are available. To determine if the strain gages have ribbon leads or solder pads, see the column labeled "TERM" short for termination, "L" indicates ribbon leads, and "SP" indicates solder pads. To determine if the strain gages have temperature characteristics matched to steel or aluminum, see the column labeled "COMP" short for compensation, "ST" indicates steel, "AL" indicates aluminum. See the column labeled "BTP" for accessory bondable terminal pad model numbers.

Dimensions are listed for pattern gage grid length (A) and width (B), and the matrix or carrier length (C) and width (D). The patterns include alignment triangles and letter codes indicating creep code.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Sold in Packages of 5 Gages
SGK-LD1B-K350Q-PC11-E
Consult Sales  
Availability: 
 
 
Linear diaphragm full bridge, 350 ohms, compensated for steel
SGK-LD1B-K350Q-PC23-E
Consult Sales  
Availability: 
 
 
Linear Diaphragm full bridge, 350 ohms, compensated for aluminum
† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.