Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Thermocouple Wire Special Limits of Error

SLE Wire

Thermocouple Wire Special Limits of Error | SLE Wire

Thermocouple Wire Special Limits of Error

See All Models Below

  • Available from Stock!
  • "TT" PFA rated to 260°C (500°F)
  • "GG" fiberglass rated to 480°C (900°F)
  • Also Available with other insulations: Kapton® ("KK"), PTFE Tape ("TFE"), FEP polymer ("FF"), High Temperature Fiberglass ("HH"), High Temperature Ceramic ("XC") or Silica Insulation ("XS").
Sensors and Transducers - View related products

Description

OMEGA offers a wide variety of Special Limits of Error (SLE) Thermocouple wire. Available from stock in J, K, T, E and N calibrations in ready to use spool and coil lengths from 25 feet to 1000 feet! These SLE wires are available in a multitude of insulating jackets as well as protective metal overbraids.

Special Limits of Error for Thermocouple AccuracyAWG Wire Dimensions
Thermocouple
Type
Temperature RangeSpecial Limits
of Error**
°C°F
T0 to 350(32 to 662)±0.5°C or 0.4%
J0 to 750(32 to 1382)±1.1°C or 0.4%
E0 to 900(32 to 1652)±1.0°C or 0.4%
K0 to 1250(32 to 2282)±1.1°C or 0.4%
AWG
Number
Diameter
mmInches
200.81(0.032)
240.51(0.020)

**Whichever is greater
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
GG-K-20-SLE-1000
GG-K-20-SLE-1000
THB53,079.03
Availability: 1 week
 
1000 ft., Type K, 20 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error
GG-K-24-SLE-100
GG-K-24-SLE-100
THB5,780.53
Availability: 1 week
 
100 ft, Type K, 24 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error
TT-K-24-SLE-25
TT-K-24-SLE-25
THB2,537.24
Availability: 19 weeks
 
25 ft., Type K, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error
TT-J-24-SLE-1000
TT-J-24-SLE-1000
THB32,689.74
Availability: 19 weeks
 
1000 ft., Type J, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error
  
GG-T-20-SLE-500
THB19,827.56
Availability: 17 weeks
 
500 ft., Type T, 20 AWG, Fiberglass Insulated Thermocouple Wire, Special Limits of Error
TT-T-24-SLE-50
TT-T-24-SLE-50
THB3,581.02
Availability: 1 week
 
50 ft., Type T, 24 AWG, PFA Polymer Insulated Thermocouple Wire, Special Limits of Error
  
FF-T-24-SLE-1000
Consult Sales  
Availability: 
 
 
1000 ft., Type T, 24 AWG, FEP Polymer Insulated Thermocouple Wire, Special Limits of Error
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Insulation select from:
GG for Glass/Glass
TT for PFA
KK for Kapton
TFE for PTFE Tape
FF for FEP Polymer
HH for High Temperature Fiberglass
XC for High Temperature Ceramic
XS for Silica Insulation

(2) Thermocouple select from:
-T for Type T Thermocouple
-J for Type J Thermocouple
-E for Type E Thermocouple
-K for Type K Thermocouple
-N for Type N Thermocouple

(3) AWG Number select from:
-20 for 0.81mm (0.032inch) Diameter
-24 for 0.51mm (0.020inch) Diameter

(4) Length select from:
-25 for 7.5m (25ft)
-50 for 15m (50ft)
-100 for 30m (100ft)
-200 for 60m (200ft)
-500 for 150m (500ft)
-1000 for 300m (1000ft)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.